-
Version as main switch
-
Type of accessory/spare part
-
Suitable for number of poles
-
Version as maintenance-/service switch
-
Version as safety switch
-
Material
-
Version as emergency stop installation
-
Version as reversing switch
-
Perforated
-
Rated operating voltage
-
With extension shaft
-
Max. rated operation voltage Ue AC
-
Type of electrical connection of main circuit
-
Number of auxiliary contacts as change-over contact
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Suitable for power circuit breaker
-
Suitable for emergency stop
-
Suitable for emergency stop
-
Surface protection
-
Suitable for switch disconnector
-
Mounting method
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Type of control element
-
Type of control element
-
Device construction
-
Conditioned rated short-circuit current Iq
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated short-time withstand current lcw
-
Number of auxiliary contacts as normally open contact
-
Number of poles
-
Number of poles
-
Number of auxiliary contacts as normally closed contact
-
Contact safe
-
Motor drive optional
-
Motor drive integrated
-
Voltage release optional
-
Suitable for floor mounting
-
Suitable for front mounting 4-hole
-
Suitable for front mounting centre
-
Suitable for distribution board installation
-
Suitable for intermediate mounting
-
Colour control element
-
Interlockable
-
Degree of protection (IP), front side
-
Width
-
Width
-
Height
-
Height
-
Depth
-
Colour
-
Colour
-
Halogen free
-
Connection type
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-15/026616_pw_93531.jpg)
Interruptor-seccionador DPX-IS 250 - 250A - 4P - sin disparo - mando lateral derecho
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-15/026612_pw_95665.jpg)
Interruptor-seccionador DPX-IS 250 - 250A - 3P - sin disparo - mando lateral derecho
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-15/026607-LEGRAND-1000.jpg)
Interruptor-seccionador DPX-IS 250 - 250A - 4P - sin disparo - mando frontal
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-15/026602_pw_96265.jpg)
Interruptor-seccionador DPX-IS 250 - 250A - 3P - sin disparo - mando frontal
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-15/026616_pw_93531.jpg)
Interruptor-seccionador DPX-IS 250 - 160A - 4P - sin disparo - mando lateral derecho
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-15/026606-LEGRAND-1000.jpg)
Interruptor-seccionador DPX-IS 250 - 160A - 4P - sin disparo - mando frontal
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-15/026612_pw_95665.jpg)
Interruptor-seccionador DPX-IS 250 - 160A - 3P - sin disparo - mando lateral derecho
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-15/026602_pw_96265.jpg)
Interruptor-seccionador DPX-IS 250 - 160A - 3P - sin disparo - mando frontal
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-15/026686-LEGRAND-1000.jpg)
Mando rotativo estándar - prolongado sobre puerta DPX-IS 250/630 - IP 55
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-15/026687-LEGRAND-1000.jpg)
Mando rotativo de emergencia - prolongado sobre puerta DPX-IS 250/630 - IP 55
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-15/027322-LEGRAND-1000.jpg)
Espaciadores - Juego para entrado o salida - para DPX-IS 250
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-15/026689-LEGRAND-1000.jpg)
Mando rotativo emergencia -directo DPX-IS 250/630 mando frontal/lateral derecho
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-00/026287_pw_95338.jpg)
Cubrebornas (2) DPX-IS 250
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-30/026288-LEGRAND-1000.jpg)
Juego de 4 terminales de conexión DPX-IS250 para cable pelado sin terminal 185mm² flexible o 150mm² rígido maxi
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-30/026239-LEGRAND-1000.jpg)
Placa para fijación en carril XL³ - DPX-IS 250
Sin IVA