-
Type of accessory/spare part
-
Device fitting
-
Type of accessory/spare part
-
Function
-
Function
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Number of contacts as change-over contact
-
Rated voltage
-
Type of handle
-
Rated voltage
-
Rated voltage
-
Rated voltage
-
Rated voltage
-
Número de contactos inversores
-
Number of contacts as normally open contact
-
Toggle
-
Nominal current
-
Number of contacts as normally closed contact
-
Padlock locking
-
Padlock locking
-
Number of fault-signal switches
-
Espagnolette locking (3-point locking)
-
Type of closure
-
With extension shaft
-
With extension shaft
-
Suitable for emergency stop
-
Suitable for power circuit breaker
-
Suitable for solid conductors
-
Model
-
Type of electrical connection of main circuit
-
Suitable for switch disconnector
-
Suitable for stranded conductors
-
Mounting method
-
Width in number of modular spacings
-
Ancho en número de espacios modulares
-
Suitable for fine strand conductors
-
Suitable for fine strand conductors without cable end sleeve
-
Number of inputs
-
Number of inputs
-
With auto test for earth leakage function
-
Suitable for extra fine-strand conductors
-
Suitable for DIN rail (top hat rail) mounting
-
Suitable for max. number of poles main contact unit (total)
-
Suitable for extra fine-strand conductors without cable end sleeve
-
Number of outputs
-
Apto para máx.. nº de polos de la unidad de contacto principal (total)
-
DIN rail (top hat rail) mounting optional
-
Type of control element
-
Suitable for max. current main contact unit
-
Conductor cross section, input
-
Apto para máx.. amperaje de la unidad de contacto principal
-
Device construction
-
Rated switch current
-
With integrated under voltage release
-
With switched-off indicator
-
Number of poles
-
Number of poles
-
Contact safe
-
Position of connection for main current circuit
-
Motor drive optional
-
Complete device with protection unit
-
Motor drive integrated
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Altura
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Profundidad
-
Profundidad
-
Number of rows
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Voltage type
-
Voltage type
-
Nominal voltage
-
Frequency
-
Electric supplying direction
-
Terminal marking indication
-
Stress test conformity (1000V)
-
Colour
-
Colour
-
Colour
-
RAL-number
-
Halogen free
-
Type of distribution blocks
-
Type of distribution blocks
-
Connection type
-
Connection type
-
Cable nature for connection
-
Label space/information surface
-
Label space/information surface
-
Connected object
-
Application store for download
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-00/LG-423861-WEB-R.jpg)
Mecanismo Debro-lift para DPX³ 250 HP - 4P
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-30/LG-423840-WEB-R.jpg)
Mando motor frontal DPX³ 250 HP 24VAC/DC
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-30/LG-423841-WEB-R.jpg)
Mando motor frontal DPX³ 250 HP 48VAC/DC
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-30/LG-423842-WEB-R.jpg)
Mando motor frontal DPX³ 250 HP 110VAC
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-30/LG-423843-WEB-R.jpg)
Mando motor frontal DPX³ 250 HP 230VAC
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-00/LG-423860-WEB-R.jpg)
Mecanismo Debro-lift para DPX³ 250 HP - 3P
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-00/LG-423851-WEB-R.jpg)
Base extraíble para DPX³ 250 HP - 4P
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-00/LG-423850-WEB-R.jpg)
Base extraíble para DPX³ 250 HP - 3P
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-00/LG-423853-WEB-R.jpg)
Kit de piezas móviles para DPX³ 250 HP - 4P
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-45/LG-423829-WEB-R.jpg)
Mecanismo de enclavamiento trasero para 2 interruptores extraíbles/seccionables DPX³ 250 HP
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-00/LG-423852-WEB-R.jpg)
Kit de piezas móviles para DPX³ 250 HP - 3P
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-15/LG-423803-WEB-R.jpg)
Mando rotativo de emergencia - prolongado sobre puerta IP55 para DPX³ 250 HP
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-30/LG-423855-WEB-R.jpg)
Máscara de cubierta frontal extraíble solo para DPX³ 250 HP
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-15/LG-423802-WEB-R.jpg)
Mando rotativo estándar gris - prolongado sobre puerta IP55 para DPX³ 250 HP
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-00/LG-423822-WEB-R.jpg)
Juego de 4 terminales traseros para DPX³ 250 HP - 4P
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-45/LG-423880-WEB-R.jpg)
Bombin y llave plana con asignación aleatoria
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-45/LG-423881-WEB-R.jpg)
Bombin y llave plana con asignación fija EL43525
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-45/LG-423882-WEB-R.jpg)
Bombin y llave plana con asignación fija EL43363
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-45/LG-423883-WEB-R.jpg)
Bombin y llave de estrella con asignación aleatoria
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-45/LG-423828-WEB-R.jpg)
Mecanismo de enclavamiento para 2 interruptores fijos DPX³ 125/250 HP electrónicos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-00/LG-423821-WEB-R.jpg)
Juego de 3 terminales traseros para DPX³ 250 HP - 3P
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-15/LG-423801-WEB-R.jpg)
Mando rotativo de emergencia - directo para DPX³ 250 HP
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-15/LG-423800-WEB-R.jpg)
Mando rotativo estándar gris - directo para DPX³ 250 HP
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-45/LG-423805-WEB-R.jpg)
Bloqueo para mando rotativo prolongado ref. 4 238 02/03 y 4 238 72/73 - Para DPX³ 125-250 HP
Sin IVA