-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Rated voltage
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Nominal current
-
Nominal current
-
Adjustment range undelayed short-circuit release
-
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
-
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
-
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
-
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
-
Rated fault current adjustable
-
Rated fault current
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Max. delay time
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Delay adjustable
-
Type of electrical connection of main circuit
-
Number of auxiliary contacts as change-over contact
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Integrated earth fault protection
-
Leakage current type
-
Suitable for DIN rail (top hat rail) mounting
-
DIN rail (top hat rail) mounting optional
-
Type of control element
-
Device construction
-
With integrated under voltage release
-
With switched-off indicator
-
Number of poles
-
Number of poles
-
Position of connection for main current circuit
-
Complete device with protection unit
-
Motor drive optional
-
Motor drive integrated
-
Degree of protection (IP)
-
Nominal voltage
-
Contains Batteries and/or Accumulator
-
Regulation Type (Pack1)
-
Pack1 Location
-
Number of Single Element (Pack1)
-
Battery ou Accumulator (Pack1)
-
Element Composition (Pack1)
-
Single Element weight (Pack1)
-
IEC code (Pack1)
-
Number of Pack 1
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-15/LG-422135-WEB-R.jpg)
MCCB DPX³ 630 electrónico S2 + medida - 4P - Icu 100kA (400 V~) - In 630A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-15/LG-422125-WEB-R.jpg)
MCCB DPX³ 630 electrónico S2 + medida - 4P - Icu 70 kA (400 V~) - In 630A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-15/LG-422095-WEB-R.jpg)
Automático MCCB DPX³ 630 - electrónico S2 - 4P - Icu 100kA (400 V~) - In 630A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-15/LG-422130-WEB-R.jpg)
MCCB DPX³ 630 electrónico S2 + medida - 3P - Icu 100kA (400 V~) - In 630A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-15/LG-422133-WEB-R.jpg)
MCCB DPX³ 630 electrónico S2 + medida - 4P - Icu 100kA (400 V~) - In 400A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-15/LG-422131-WEB-R.jpg)
MCCB DPX³ 630 electrónico S2 + medida - 4P - Icu 100kA (400 V~) - In 250A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-15/LG-422085-WEB-R.jpg)
Automático MCCB DPX³ 630 - electrónico S2 - 4P - Icu 70 kA (400 V~) - In 630A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-15/LG-422115-WEB-R.jpg)
MCCB DPX³ 630 electrónico S2 + medida - 4P - Icu 50kA (400 V~) - In 630A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-15/LG-422120-WEB-R.jpg)
MCCB DPX³ 630 electrónico S2 + medida - 3P - Icu 70 kA (400 V~) - In 630A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-15/LG-422090-WEB-R.jpg)
Automático MCCB DPX³ 630 - electrónico S2 - 3P - Icu 100kA (400 V~) - In 630A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-15/LG-422123-WEB-R.jpg)
MCCB DPX³ 630 electrónico S2 + medida - 4P - Icu 70 kA (400 V~) - In 400A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-15/LG-422121-WEB-R.jpg)
MCCB DPX³ 630 electrónico S2 + medida - 4P - Icu 70 kA (400 V~) - In 250A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-15/LG-422093-WEB-R.jpg)
Automático MCCB DPX³ 630 - electrónico S2 - 4P - Icu 100kA (400 V~) - In 400A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-15/LG-422091-WEB-R.jpg)
Automático MCCB DPX³ 630 - electrónico S2 - 4P - Icu 100kA (400 V~) - In 250A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-15/LG-422128-WEB-R.jpg)
MCCB DPX³ 630 electrónico S2 + medida - 3P - Icu 100kA (400 V~) - In 400A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-15/LG-422126-WEB-R.jpg)
MCCB DPX³ 630 electrónico S2 + medida - 3P - Icu 100kA (400 V~) - In 250A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-15/LG-422105-WEB-R.jpg)
MCCB DPX³ 630 electrónico S2 + medida - 4P - Icu 36 kA (400 V~) - In 630A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-15/LG-422075-WEB-R.jpg)
Automático MCCB DPX³ 630 - electrónico S2 - 4P - Icu 50kA (400 V~) - In 630A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-15/LG-422113-WEB-R.jpg)
MCCB DPX³ 630 electrónico S2 + medida - 4P - Icu 50kA (400 V~) - In 400A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-15/LG-422111-WEB-R.jpg)
MCCB DPX³ 630 electrónico S2 + medida - 4P - Icu 50kA (400 V~) - In 250A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-15/LG-422080-WEB-R.jpg)
Automático MCCB DPX³ 630 - electrónico S2 - 3P - Icu 70 kA (400 V~) - In 630A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-15/LG-422083-WEB-R.jpg)
Automático MCCB DPX³ 630 - electrónico S2 - 4P - Icu 70 kA (400 V~) - In 400A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-15/LG-422110-WEB-R.jpg)
MCCB DPX³ 630 electrónico S2 + medida - 3P - Icu 50kA (400 V~) - In 630A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-15/LG-422081-WEB-R.jpg)
Automático MCCB DPX³ 630 - electrónico S2 - 4P - Icu 70 kA (400 V~) - In 250A
Sin IVA