![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/F4/F459-BTICINO-1000.jpg)
Driver Manager MyHome
MyHOME
BTICINO
Driver Manager MyHome
REF. F459
EAN.
8005543547861
Interfaz de comunicación para sistema BUS/SCS y sistemas de terceros
Garantía 3 años
Familia de precios : 3401
520,37 €
/
1 piece
Precio recom.
Sin IVA
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | Other |
Model | Other |
Mounting method | Other |
Demounting protection | No |
With LED indication | No |
Updateable | No |
Operating voltage | 230-230 V |
Provider dependent | No |
Visualization | No |
Web-Server | No |
Radio interface | No |
---|---|
IR interface | No |
Degree of protection (IP) | IP21 |
Type of load | Not applicable |
Connection type | Screwed terminal |
Connected object | Yes |
Programming way | Smartphone apps |
With voice command | Yes |
Programmable | Yes |
Interoperable connection Protocol | Yes |
Connectable by Internet box | Yes |
Compatible voice assistants | Amazon Alexa , Google Assistant |
Application name | Home + Control |
Product use function | Automation/Programming |
Documentación
4 documentos
Guía técnica
Hoja técnica
Hoja técnica
Hoja técnica
SELECCIONAR UNA ACCIÓN