Filtros
Borrar todo
Categoría
Características técnicas
-
Function
-
With light source
-
Suitable for labelling type
-
Monitoring equipment
-
Housing material
-
Type of indicator
-
With pictogram
-
With remote switch connection
-
Length
-
Suitable for standby switching
-
Nominal operation time
-
Mounting method
-
Lamp holder
-
Light distributor
-
Lamp type
-
Power supply system
-
Battery quality
-
Material cover
-
Number of poles
-
Height/depth
-
Number of lighting heads
-
Nominal current
-
Colour temperature
-
Supplied remote control
-
Housing colour
-
Protection class
-
Luminaire with limited surface temperature, sign "D“ according to EN 60598-2-24
-
Luminous flux in standby mode
-
Max. system power
-
Rated luminous flux according to IEC 62722-2-1
-
Conductor cross section
-
Width
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Frequency
-
Mandatory neutral
-
Terminal marking indication
-
Halogen free
-
Connection type
-
Terminals capacity
-
Cable nature for connection
-
Cable support
-
Cable tie suitable with
-
Control mode
-
Addressable
-
Contains Batteries and/or Accumulator
-
Connected object
-
Pack2 Location
-
Pack1 Location
-
Element Composition (Pack1)
-
Element Composition (Pack2)
-
Battery ou Accumulator (Pack1)
-
Regulation Type (Pack1)
-
Number of Pack 1
-
Number of Single Element (Pack1)
-
Single Element weight (Pack1)
-
IEC code (Pack1)
-
Regulation Type (Pack2)
-
Number of Pack 2
-
Battery ou Accumulator (Pack2)
-
IEC code (Pack2)
-
Single Element weight (Pack2)
-
Number of Single Element (Pack2)
LEGRAND
NFL 65
REF. 061847
Luminaria de emergencia NFL65 - 800 lúmenes - 1h - IP65 - No permanente
486,79 €
/
1 piece
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.