Filtros
Borrar todo
Características técnicas
-
Device fitting
-
Rated voltage
-
Number of contacts as change-over contact
-
Function
-
Number of contacts as normally open contact
-
Number of contacts as normally closed contact
-
Number of fault-signal switches
-
Width in number of modular spacings
-
With auto test for earth leakage function
-
Suitable for max. number of poles main contact unit (total)
-
Suitable for max. current main contact unit
-
Width
-
Height
-
Depth
-
Voltage type
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-30/406292-LEGRAND-1000.jpg)
LEGRAND
DX³
REF. 406292
Mando motorizado DX³ - ON/OFF - 230 V~/= - 1,5 módulo/polo - 2 módulos
1 354,05 €
/
1 piece
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.