![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/KM/BT-KM4212-WEB-R.jpg)
Frontal adaptador universal bases de televisión Living Now - Sand - 2 módulos
Living Now
BTICINO
Frontal adaptador universal bases de televisión Living Now - Sand - 2 módulos
REF. KM4212
EAN.
8005543652817
Esta funda Living Now es un adaptador que le permite instalar otros dispositivos de TV/R-SAT.
Garantía 3 años
Familia de precios : 2242
7,47 €
/
1 piece
Embalaje:
5 piece
Precio recom.
Sin IVA
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Assembly arrangement | Central cover plate |
---|---|
Utilization | Other |
Support ring | No |
With dust cover | No |
With hinged lid | No |
Outlet direction | Straight |
Imprintable label | Without indication field |
With imprint | Yes |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Surface finishing | Matt |
Colour | White |
RAL-number (similar) | 1015 |
Transparent | No |
---|---|
Type of fastening | Mounting with screw |
Number of modules (module system) | 2 |
With buses/couplings | No |
Suitable for number of connectors | 2 |
With strain relief | No |
Shielded buses | No |
Shielded housing | No |
Luster terminal | No |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK00 |
Device width | 45 mm |
Device height | 86 mm |
Device depth | 12 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |