Pasar al contenido principal
Logo print

Frontal bases de televisión Living Now - Blanco - 1 módulo

Living Now BTICINO

Frontal bases de televisión Living Now - Blanco - 1 módulo

REF. KW08 EAN. 8005543613726

Tapa fija para el remate estético de los aparatos de conexión TV, 1 módulo, color blanco.

Garantía 3 años
Familia de precios : 2242
5,23 € / 1 piece Embalaje: 10 piece
Precio recom. Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.

Características técnicas

Assembly arrangement Other
Utilization Other
Support ring No
With dust cover No
With hinged lid No
Outlet direction Straight
Imprintable label Without indication field
With imprint No
Mounting method Flush-mounted
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Matt
Colour White
RAL-number (similar) 9003
Transparent No
Type of fastening Engage (snap)
Number of modules (module system) 1
With buses/couplings No
Shielded buses No
Shielded housing No
Luster terminal No
With lighting No
Suitable for degree of protection (IP) IP20
Degree of impact strength (IK) IK04
Device width 22 mm
Device height 86 mm
Device depth 7 mm
Operating / setting temperature -5-35 °C
Storage temperature -10-70 °C

Documentación

1 documento
Hoja técnica
IDP000277_03-EN.pdf pdf (1.32 Mo)