![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/KG/BT-KG08-WEB-R.jpg)
Frontal bases de televisión Living Now - Dark - 1 módulo
Living Now
BTICINO
Frontal bases de televisión Living Now - Dark - 1 módulo
REF. KG08
EAN.
8005543611586
Tapa fija para el remate estético de los aparatos de conexión TV, 1 módulo, color negro.
Garantía 3 años
Familia de precios : 2242
5,23 €
/
1 piece
Embalaje:
10 piece
Precio recom.
Sin IVA
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Assembly arrangement | Other |
---|---|
Utilization | Other |
Support ring | No |
With dust cover | No |
With hinged lid | No |
Outlet direction | Straight |
Imprintable label | Without indication field |
With imprint | No |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Surface finishing | Matt |
Colour | Black |
RAL-number (similar) | 7015 |
---|---|
Transparent | No |
Type of fastening | Engage (snap) |
Number of modules (module system) | 1 |
With buses/couplings | No |
Shielded buses | No |
Shielded housing | No |
Luster terminal | No |
With lighting | No |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Device width | 22 mm |
Device height | 86 mm |
Device depth | 7 mm |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
Documentación
1 documento
Hoja técnica
SELECCIONAR UNA ACCIÓN