![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/KG/BT-KG17SL-WEB-R.jpg)
Frontal detectores Living Now - Dark - 2 módulos
Living Now
BTICINO
Frontal detectores Living Now - Dark - 2 módulos
REF. KG17SL
EAN.
8005543611821
Tapa fija para el acabado estético de dispositivos IR 2 módulos, con selector, negra.
Garantía 3 años
Familia de precios : 2242
7,47 €
/
1 piece
Embalaje:
5 piece
Precio recom.
Sin IVA
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Model | Central cover plate |
---|---|
Imprint/indication | None |
Utilization | Other |
Suitable for touch sensor connector for bus system | No |
Type of fastening | Engage (snap) |
Monitoring window/light outlet | Yes |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Matt |
Antimicrobial treatment | No |
Colour | Anthracite |
---|---|
RAL-number (similar) | 7015 |
With label area | No |
With exchangeable lens/symbol | Yes |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK00 |
Width | 45 mm |
Height | 86 mm |
Depth | 7 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |