![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/KM/BT-KM34M2-WEB-R.jpg)
Frontal Living Now with Netatmo para base de corriente KM4141AC - 2 módulos - Sand
Living Now w/Netatmo
BTICINO
Frontal Living Now with Netatmo para base de corriente KM4141AC - 2 módulos - Sand
REF. KM34M2
EAN.
8005543652794
Tapa fija para el remate estético de la Toma Conectada SCH, 2 módulos, arena.
Garantía 3 años
Familia de precios : 3103
5,33 €
/
1 piece
Embalaje:
5 piece
Precio recom.
Sin IVA
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Model | Central cover plate |
---|---|
Imprint/indication | None |
Scannable symbol/barrier free | No |
Utilization | Socket outlet |
Suitable for touch sensor connector for bus system | No |
Type of fastening | Engage (snap) |
Monitoring window/light outlet | No |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Matt |
Antimicrobial treatment | No |
---|---|
Colour | Beige |
RAL-number (similar) | 1015 |
With label area | No |
With exchangeable lens/symbol | No |
Degree of impact strength (IK) | IK04 |
Width | 45 mm |
Height | 86 mm |
Depth | 7 mm |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |