![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/35/352021-BTICINO-1000.jpg)
Frontal módulo pulsador 2 pulsadores/1 columna SFERA NEW
Sfera New
BTICINO
Frontal módulo pulsador 2 pulsadores/1 columna SFERA NEW
REF. 352021
EAN.
8005543502778
Módulo frontal de la gama Sfera New con 2 pulsadores en una única columna para videoporteros electrónicos.
Garantía 3 años
Familia de precios : 3003
23,66 €
/
unidad
Precio recom.
Sin IVA
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Number of units | 1 |
---|---|
Mounting direction | Vertical |
Number of units horizontal | 1 |
Number of modules horizontal (module system) | 1 |
Number of modules vertical (module system) | 1 |
With mounting grid | No |
Flush-mounted installation | Yes |
Suitable for subfloor installation duct box | No |
Suitable for wall duct | No |
Suitable for built-in installation | No |
Label space/information surface | No |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Other |
---|---|
Transparent | No |
With hinged lid | No |
Degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK07 |
Type of fastening | Other |
Width | 114 mm |
Height | 91 mm |
Depth | 10 mm |
Built-in height | 0 mm |
Operating / setting temperature | -5-40 °C |
Storage temperature | -10-70 °C |
Latin wood species | Not applicable |
Certification of wood (list) | Not applicable |
Wood Climate area | Not applicable |