![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/86/LG-864542-WEB-R.jpg)
Frontal Niloé Step - Bases telefónicas e informáticas RJ 45 - Negro mate
Niloé Step
LEGRAND
Frontal Niloé Step - Bases telefónicas e informáticas RJ 45 - Negro mate
REF. 864542
EAN.
3414971126596
Para usar junto con los mecanismos de enchufe Niloé Step RJ45.
Garantía 3 años
Familia de precios : 2017
2,45 €
/
1 piece
Embalaje:
10 piece
Precio recom.
Sin IVA
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Assembly arrangement | Central cover plate |
---|---|
Utilization | Other |
Support ring | No |
With dust cover | No |
With hinged lid | No |
Outlet direction | Straight |
Imprintable label | Without indication field |
With imprint | No |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Surface finishing | Matt |
---|---|
Colour | Black |
RAL-number (similar) | 9017 |
Transparent | No |
Type of fastening | Other |
With strain relief | No |
Luster terminal | No |
Suitable for degree of protection (IP) | IP31 |
Degree of impact strength (IK) | IK04 |
Device width | 50 mm |
Device height | 50 mm |
Device depth | 9.7 mm |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-40 °C |