![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/86/LG-864110-WEB-R.jpg)
Frontal Niloé Step - Detector de movimiento - Aluminio
Niloé Step
LEGRAND
Frontal Niloé Step - Detector de movimiento - Aluminio
REF. 864310A
EAN.
3414972401913
Frontal Niloé Step - Detector de movimiento - Aluminio
Garantía 3 años
Familia de precios : 2017
7,21 €
/
1 piece
Embalaje:
3 piece
Precio recom.
Sin IVA
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Model | Other |
---|---|
Imprint/indication | None |
Scannable symbol/barrier free | No |
Utilization | Other |
Suitable for touch sensor connector for bus system | No |
Type of fastening | Engage (snap) |
Monitoring window/light outlet | Yes |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Lacquered |
Surface finishing | Matt |
Antimicrobial treatment | No |
---|---|
Colour | Aluminium |
RAL-number (similar) | 7040 |
With label area | No |
With exchangeable lens/symbol | No |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Width | 45 mm |
Height | 45 mm |
Depth | 16 mm |
Operating / setting temperature | -5-40 °C |
Storage temperature | -10-70 °C |