![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/HD/HD4212-BTICINO-600.jpg)
Frontal TV/R-SAT universal Axolute - Blanco - 2 módulos
Axolute
BTICINO
Frontal TV/R-SAT universal Axolute - Blanco - 2 módulos
REF. HD4212
EAN.
8012199983714
Permite la instalación en las principales bases de televisión del mercado con la estética Axolute - Fijación por la parte central mediante tornillo.
Garantía 3 años
Familia de precios : 2241
10,74 €
/
1 piece
Embalaje:
10 piece
Precio recom.
Sin IVA
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Assembly arrangement | Central cover plate |
---|---|
Utilization | Other |
Support ring | No |
With dust cover | No |
With hinged lid | No |
Outlet direction | Straight |
Imprintable label | Without indication field |
With imprint | No |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Lacquered |
Surface finishing | Glossy |
Colour | White |
---|---|
RAL-number (similar) | 9003 |
Transparent | No |
Type of fastening | Mounting with screw |
Number of modules (module system) | 1 |
With strain relief | No |
Luster terminal | No |
Suitable for degree of protection (IP) | Other |
Degree of impact strength (IK) | IK04 |
Device width | 22.5 mm |
Device height | 45 mm |
Device depth | 6 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |