-
Nominal voltage
-
Assembly arrangement
-
Nominal voltage
-
Assembly arrangement
-
Number of contacts as change-over contact
-
Transparent
-
Number of contacts as normally open contact
-
Material
-
With light source
-
With light source
-
Rated current
-
Number of contacts as normally closed contact
-
Material quality
-
Method of operation
-
With flashlight
-
Surface protection
-
Model
-
With fixed symbol/imprint
-
Surface protection
-
Mounting method
-
With exchangeable symbol
-
Number of revolving contacts
-
Application as button
-
Lamp holder
-
Contactless type
-
Number of rockers
-
Lamp type
-
With lighting
-
Device width
-
Device width
-
Colour light source
-
Type of fastening
-
Imprint
-
Device height
-
Type of fastening
-
Altura del dispositivo
-
Device depth
-
Device depth
-
Number of poles
-
With complemantary luminous signal
-
Suitable for degree of protection (IP)
-
Surface finishing
-
Feedback-signal contact
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
Number of modules (module system)
-
Max. lamp power
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Min. depth of built-in installation box
-
Built-in depth
-
Profundidad de instalación
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Corriente nominal
-
Frequency
-
Mandatory neutral
-
Terminal marking indication
-
Stress test conformity (1000V)
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Terminals capacity
-
Cable nature for connection
-
Cable section
-
Label space/information surface
Señalizador exterior de puerta Classia - Rojo/Verde - 1 módulo
Sin IVA
Conmutador doble 1-0-2 Classia para habitación de hotel - 10A -250 Vca - Aluminio - 1 módulo
Sin IVA
Conmutador doble 1-0-2 Classia para habitación de hotel - 10A -250 Vca - Negro - 1 módulo
Sin IVA
Conmutador doble 1-0-2 Classia para habitación de hotel - 10A -250 Vca - Blanco - 1 módulo
Sin IVA
Señalizador exterior de puerta Classia - Aluminio - 1 módulo
Señalizador exterior de puerta Classia - Dark - 1 módulo
Señalizador exterior de puerta Classia - Blanco - 1 módulo