-
Nominal voltage
-
Assembly arrangement
-
Assembly arrangement
-
Number of contacts as change-over contact
-
Rated control supply voltage AC 50 Hz
-
Nominal voltage
-
Nominal voltage
-
Transparent
-
Complete with socket
-
Material
-
With light source
-
With detachable clamps
-
Rated current
-
Material quality
-
Voltage type for actuating
-
Method of operation
-
With flashlight
-
Type of electric connection
-
Surface protection
-
With fixed symbol/imprint
-
Surface protection
-
Mounting method
-
With exchangeable symbol
-
Application as button
-
Lamp holder
-
Drive, polarization
-
Drive, switching attitude
-
Colour light source
-
Device width
-
Type of fastening
-
Device height
-
Device depth
-
Type of switch contact
-
Surface finishing
-
Suitable for degree of protection (IP)
-
Suitable for degree of protection (IP)
-
Surface finishing
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
Max. lamp power
-
Max. lamp power
-
Wiring system
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Width
-
Width
-
Height
-
Depth
-
Depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Terminals capacity
-
Cable section
-
With socket outlet
-
Label space/information surface
Conmutador Livinglight 4 posiciones / ventiladores - 2 módulos - Antracita
Sin IVA
Conmutador Livinglight 4 posiciones / ventiladores - 2 módulos - Tech
Sin IVA
Conmutador Livinglight 4 posiciones / ventiladores - 2 módulos - Blanco
Sin IVA
Relé monostable Livinglight - 1 módulo - Antracita
Sin IVA
Relé monostable Livinglight - 1 módulo - Tech
Sin IVA
Relé monostable Livinglight - 1 módulo - Blanco
Sin IVA
Señalizador exterior de puerta Livinglight - 1 módulo - Antracita
Sin IVA
Señalizador exterior de puerta Livinglight - 1 módulo - Tech
Sin IVA
Señalizador exterior de puerta Livinglight - 1 módulo - Blanco
Sin IVA