Filtros
Borrar todo
Categoría
Características técnicas
-
Conductor surface
-
Duplex
-
Nominal cross section conductor
-
Conductor category
-
Category
-
Diameter conductor
-
Cable width approx.
-
Cable height approx.
-
UV resistant
-
Number of cores
-
Material outer sheath
-
Number of stranding elements
-
Material core insulation
-
Stranding element
-
Specification material outer sheath
-
Cable type
-
Specification core insulation
-
Colour outer sheath
-
Longitudinal water blocking cable
-
Core identification according to HD 308 S2
-
Radial water blocking cable
-
AWG size
-
Core identification
-
Cable geometry
-
Screen over stranding element
-
Stranding
-
Flame retardant according to IEC 60332-1-2
-
Screen over stranding
-
Flame retardant according to IEC 60332-3-21 (Cat A F/R)
-
Flame retardant according to IEC 60332-3-22 (Cat A)
-
Drain wire
-
Flame retardant according to IEC 60332-3-23 (Cat B)
-
Flame retardant according to IEC 60332-3-24 (Cat C)
-
Approved type of underground installation
-
Flame retardant according to IEC 60332-3-25 (Cat D)
-
Armouring/reinforcement
-
Protective sheath
-
Halogen free according to EN IEC 60754-1
-
Halogen free according to EN IEC 60754-3
-
Reaction-to-fire according to EN 13501-6: Class
-
Reaction-to-fire according to EN 13501-6: Smoke production
-
Conductor material
-
Reaction-to-fire according to EN 13501-6: Flaming droplets/particles
-
Reaction-to-fire according to EN 13501-6: Acidity
-
Circuit integrity according to IEC 60331-23
-
Oil resistant according to EN IEC 60811-404
-
Low smoke according to EN IEC 61034-2
-
Halogen free according to EN IEC 60754-2
-
Outer diameter approx.
-
Min. permitted bending radius, stationary application/permanent installation
-
Suitable for underground installation
-
Weight
-
Min. permitted bending radius, moving application with forced guidance
-
Min. permitted bending radius, moving application/free movement
-
NVP value
-
Suitable as telephone cable
-
Permitted cable outer temperature during assembling/handling
-
Suitable as computer data cable
-
Permitted cable outer temperature after assembling without vibration
-
Suitable as signalling cable
-
Suitable for use as security alarm cable
-
With rip cord
-
Certified for shipboard application
-
Characteristic impedance
-
Compatible with Grade2TV according to XP-C 90-483
-
Compatible with Grade3TV according to XP-C 90-483
-
Storage temperature
-
RAL-number
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-00/LG-032878-WEB-R.jpg)
LEGRAND
LCS
REF. 032878
Cable 2x4 pares Cat. 6A F/UTP cubierta LSZH 500 m. Suministro bobina. Peso 65 kg
4,42 €
/
1 m
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.