![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/HS/HS4434-BTICINO-1000.jpg)
Green switch infrarrojo pasivo + sensor de luminosidad Axolute - 2 módulos - Antracita
Axolute
BTICINO
Green switch infrarrojo pasivo + sensor de luminosidad Axolute - 2 módulos - Antracita
REF. HS4434
EAN.
8005543442555
Interruptor con sensor de presencia de infrarrojos pasivos y sensor de luminosidad de la gama Axolute de 2 módulos acabado antracita
Garantía 3 años
Familia de precios : 3405
212,33 €
/
1 piece
Precio recom.
Sin IVA
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Model | Movement sensor |
---|---|
Constant light control | No |
HVAC-control | No |
Forced switch off | Yes |
Animal zone | No |
Creep-under protection | No |
Background monitoring | No |
Networkable | No |
Optimum mounting height | 1.2 m |
Staircase light controller | No |
Bridging switch | No |
Max. reach sideways | 8 m |
Max. reach frontally | 8 m |
Diameter reach on floor | 3 m |
Suitable for wireless transmission | No |
Remote operation | Yes |
Response value luminosity adjustable | Yes |
With signal unit | No |
Teach-function for response value luminosity | No |
Dim function with dimmer basic element | No |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | No |
Surface protection | Other |
---|---|
Surface finishing | Glossy |
Antimicrobial treatment | No |
Colour | Black |
Transparent | No |
Degree of protection (IP) | IP20 |
Voltage type | AC |
Frequency | 50-60 Hz |
Nominal voltage | 230-230 V |
Min. switch-on time | 5 s |
Detection angle horizontal | 180-180 ° |
Response value luminosity | 5-1275 lx |
Max. switching power | 400 W |
Temperature | -5-45 °C |
Substation input | No |
With alarm function | No |
With acoustic sensor | No |
With connection cable | No |
Connection cable length | 0 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Auto switch | Yes |
Documentación
5 documentos
Manual de uso
Manual de uso
Manual de uso
Hoja técnica
Manual de uso
SELECCIONAR UNA ACCIÓN