Filtros
Borrar todo
Categoría
Características técnicas
-
Bus system KNX
-
Cover model
-
Construction type
-
Assembly arrangement
-
Bus system KNX-RF (Radio Frequent)
-
Number of inlets
-
Number of inlets
-
Bus system radio frequent
-
Material
-
Display
-
Material
-
Material
-
Bus system LON
-
Material quality
-
Equipped with
-
Equipamiento
-
Operating voltage
-
Bus system Powernet
-
Provided with revolving ring
-
Shape
-
Bus system Powernet
-
Other bus systems
-
Couplable
-
Length
-
Longitud
-
Radio frequent bidirectional
-
Model
-
Model
-
Surface protection
-
Model
-
Surface protection
-
Mounting method
-
For tube diameter
-
With LED indication
-
For tube diameter
-
Mounting method
-
Mounting method
-
With screws
-
Depth
-
Inlet from the rear
-
Inlet from the rear
-
With bus connection
-
Inner depth
-
Inner depth
-
Touch function
-
Demounting protection
-
For number of electric fittings
-
Additional interfaces
-
Updateable
-
Mounting switching equipment
-
Mounting switching equipment
-
Hands free
-
Housing feed-through by break-out opening
-
Housing feed-through by break-out opening
-
Housing feed-through by seal membrane
-
RAL-number (similar)
-
Provider dependent
-
Circuit integrity
-
Visualization
-
Housing feed-through by nozzle
-
Housing feed-through by nozzle
-
Housing feed-through by step membrane
-
Web-Server
-
Radio interface
-
Transparent cover
-
IR interface
-
Cover attachment
-
Pipe locking
-
Pipe locking optional
-
Sealable
-
Number of included spouts
-
With screening
-
Air tight
-
Air tight
-
Número de polos de la abrazadera
-
Clamp position fixed
-
Abrazadera fija en posición
-
Luminaire hook mounting
-
Nozzle
-
Special application
-
Width
-
Width
-
Width
-
Height
-
Depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Type of load
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Halogen free
-
Connection type
-
Vertical fixing center distance
-
Cable support
-
Cable support
-
Loudness setting
-
Addressable
-
Remote opening of gate / Electric door opener
-
Screen resolution
-
Screen brightness setting
-
Screen contrast setting
-
Contains Batteries and/or Accumulator
-
Connected object
-
Operating method
-
Operating method
-
Application store for download
-
Application store for download
-
Programming way
-
With voice command
-
Programmable
-
Interoperable connection Protocol
-
Connectable by Internet box
-
Compatible voice assistants
-
Compatible voice assistants
-
Application name
-
Application name
-
Product use function
-
Product use function
-
Software Update Duration (years)
-
Model
BTICINO
MyHOME
REF. 3488
Videoportero HOMETOUCH 7" con integración domótica MyHOME
1 024,60 €
/
1 piece
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
BTICINO
MyHOME
REF. 3488W
Pantalla táctil blanca de 7" para la gestión de todas las funciones de MyHOME_Up y como unidad interna
1 024,60 €
/
1 piece
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
BTICINO
MyHOME
REF. F459
Driver Manager MyHome
520,37 €
/
1 piece
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
BTICINO
MyHOME
REF. 3487AP
Soporte para instalación en paredes de pladur de la pantalla táctil HOMETOUCH art. 3488 y art. 3488W
34,51 €
/
unidad
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
BTICINO
MyHOME
REF. 3487
Caja de empotrar para HOMETOUCH 7"
20,51 €
/
1 piece
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.