ICP-M - Interruptor de control de potencia 1 P - 230/400 V~ - 35A - 1 módulo
DX³
LEGRAND
ICP-M - Interruptor de control de potencia 1 P - 230/400 V~ - 35A - 1 módulo
REF. 603010
EAN.
3245066030104
Chasis modular componible para la distribución de energía en el interior de armarios industriales Atlántic y Marina.
Garantía 2 años
Familia de precios : 1102
80,32 €
/
1 piece
Embalaje:
10 piece
Precio recom.
Sin IVA
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Built-in depth | 44 mm |
---|---|
Release characteristic | Other |
Number of poles (total) | 1 |
Number of protected poles | 1 |
Rated current | 35 A |
Rated voltage | 230 V |
Rated insulation voltage Ui | 500 V |
Rated impulse withstand voltage Uimp | 4 kV |
Rated short-circuit breaking capacity Icn according to EN 60898 at 230 V | 6 kA |
Voltage type | AC |
Frequency | 50-60 Hz |
Current limiting class | 3 |
Flush-mounted installation | Yes |
Concurrently switching neutral conductor | No |
Over voltage category | 3 |
Pollution degree | 2 |
Additional equipment possible | Yes |
Width in number of modular spacings | 17.8 |
---|---|
Degree of protection (IP) | IP20 |
Explosion-proof | No |
Width | 17.8 mm |
Height | 88 mm |
Depth | 77.8 mm |
Degree of impact strength (IK) | IK02 |
Storage temperature | -40-70 °C |
Nominal voltage | 210-440 V |
Electric supplying direction | By the top or bottom |
Terminal marking indication | No |
Colour | Grey |
RAL-number | 7035 |
Halogen free | Yes |
Connection type | Screwed terminal , Busbar and cable |
Label space/information surface | Yes |
Mounting method | DIN rail |
Documentación
SELECCIONAR UNA ACCIÓN