Pasar al contenido principal
Logo print
title

ICP-M - Interruptor de control de potencia 1 P + N - 230 V~ - 10A - 2 módulos

DX³ LEGRAND

ICP-M - Interruptor de control de potencia 1 P + N - 230 V~ - 10A - 2 módulos

REF. 603020 EAN. 3245066030203

Chasis modular componible para la distribución de energía en el interior de armarios industriales Atlántic y Marina.

Garantía 2 años
Familia de precios : 1102
121,03 € / 1 piece Embalaje: 5 piece
Precio recom. Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.

Características técnicas

Built-in depth 44 mm
Release characteristic Other
Number of poles (total) 2
Number of protected poles 1
Rated current 10 A
Rated voltage 230 V
Rated insulation voltage Ui 500 V
Rated impulse withstand voltage Uimp 4 kV
Rated short-circuit breaking capacity Icn according to EN 60898 at 230 V 6 kA
Voltage type AC
Frequency 50-60 Hz
Current limiting class 3
Flush-mounted installation Yes
Concurrently switching neutral conductor Yes
Over voltage category 3
Pollution degree 2
Additional equipment possible Yes
Width in number of modular spacings 35.6
Degree of protection (IP) IP20
Explosion-proof No
Width 35.4 mm
Height 88 mm
Depth 77.8 mm
Degree of impact strength (IK) IK02
Storage temperature -40-70 °C
Nominal voltage 360-440 V
Electric supplying direction By the top or bottom
Terminal marking indication No
Colour Grey
RAL-number 7035
Halogen free Yes
Connection type Screwed terminal , Busbar and cable
Label space/information surface Yes
Mounting method DIN rail

Documentación

2 documentos
Hoja técnica
F01147FR-02.pdf pdf (0.5 Mo)
Hoja técnica
F01147EN-02.pdf pdf (0.5 Mo)
1 documento
Certificado
AENOR-030/001057 (0.35 Mo)