Pasar al contenido principal
Logo print
title

ICP-M - Interruptor de control de potencia 3 P - 400 V~ - 35A - 3 módulos

DX³ LEGRAND

ICP-M - Interruptor de control de potencia 3 P - 400 V~ - 35A - 3 módulos

REF. 603055 EAN. 3245066030555

Chasis modular componible para la distribución de energía en el interior de armarios industriales Atlántic y Marina.

Garantía 2 años
Familia de precios : 1102
301,00 € / 1 piece
Precio recom. Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.

Características técnicas

Built-in depth 44 mm
Release characteristic Other
Number of poles (total) 3
Number of protected poles 3
Rated current 35 A
Rated voltage 400 V
Rated insulation voltage Ui 500 V
Rated impulse withstand voltage Uimp 4 kV
Voltage type AC
Rated short-circuit breaking capacity Icn according to EN 60898 at 400 V 6 kA
Frequency 50-60 Hz
Current limiting class 3
Flush-mounted installation Yes
Concurrently switching neutral conductor No
Over voltage category 3
Pollution degree 2
Additional equipment possible Yes
Width in number of modular spacings 53.4
Degree of protection (IP) IP20
Explosion-proof No
Width 53.1 mm
Height 88 mm
Depth 77.8 mm
Degree of impact strength (IK) IK02
Storage temperature -40-70 °C
Electric supplying direction By the top or bottom
Terminal marking indication No
Colour Grey
RAL-number 7035
Halogen free Yes
Connection type Screwed terminal , Busbar and cable
Label space/information surface Yes
Mounting method DIN rail

Documentación

2 documentos
Hoja técnica
F01147FR-02.pdf pdf (0.5 Mo)
Hoja técnica
F01147EN-02.pdf pdf (0.5 Mo)
1 documento
Certificado
AENOR-030/001057 (0.35 Mo)