![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-655045F-WEB-R.jpg)
Incara Disq80. 1 toma 2P+T rasante empotrada y 1 cargador USB A+C de 15W. Cable 0,5m y conector Wieland. Negro.
Incara
LEGRAND
Incara Disq80. 1 toma 2P+T rasante empotrada y 1 cargador USB A+C de 15W. Cable 0,5m y conector Wieland. Negro.
REF. 655045F
EAN.
3414972573467
Solución empotrada con: 1 toma rasante 2P+T 16A 250V con obturadores de seguridad. 1 cargador USB tipo A+C 15W 110-240V. IK07. Anillo y toma en policarbonato color negro. Con cable de 0,5 metros y conector Wieland GST18i3.
Garantía 2 años
Familia de precios : 7011
122,50 €
/
unidad
Precio recom.
Sin IVA
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Model | Built-in |
---|---|
Folding | No |
Extendable | No |
Shape | Round |
Material | Plastic |
Colour | Black |
Degree of gloss | Matt |
Altura | 113 mm |
Built-in depth | 109 mm |
Diameter | 105 mm |
Number of socket outlets with protective contact CEE 7/3 (type F) | 1 |
Number of socket outlets British Standard BS1363 | 0 |
Number of socket outlets swiss standard type 13 | 0 |
Number of socket outlets swiss standard type 15 | 0 |
Number of socket outlets swiss standard type 23 | 0 |
Number of socket outlets swiss standard type 25 | 0 |
Number of socket outlets French standard type E | 0 |
Number of socket outlets Italian standard type P40 L/F | 0 |
With on/off switch | No |
Number of HDMI-connections | 0 |
Number of D-Sub sockets 15-pole | 0 |
Number of USB connections | 2 |
Number of audio connections | 0 |
Number of CAT 5E connections | 0 |
---|---|
Number of CAT 6 connections | 0 |
Number of CAT 6A connections | 0 |
Number of empty module positions | 0 |
Number of miniature circuit breakers (MCB) | 0 |
Over voltage protection | No |
Mains filter | No |
With built-in USB power supply | Yes |
Nominal voltage | 250 V |
Degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK07 |
Antimicrobial treatment | No |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
Voltage type | AC |
Supply current | 16-16 A |
Standby consumption | 0.06 mA |
Terminal marking indication | Yes |
Halogen free | No |
Prewired | Yes |
Connection type | Not applicable |
Terminals capacity | 2.5-2.5 mm² |
Label space/information surface | No |
Documentación
2 documentos
Página del catálogo
Catálogo
SELECCIONAR UNA ACCIÓN