Pasar al contenido principal
Logo print

Incara Disq80. 1 toma 2P+T rasante empotrada y 1 cargador USB A+C de 15W.Cable 0,5m y conector Wieland. Blanco.

Incara LEGRAND

Incara Disq80. 1 toma 2P+T rasante empotrada y 1 cargador USB A+C de 15W.Cable 0,5m y conector Wieland. Blanco.

REF. 655044F EAN. 3414972573429

Solución empotrada con: 1 toma rasante 2P+T 16A 250V con obturadores de seguridad. 1 cargador USB tipo A+C 15W 110-240V. IK07. Anillo y toma en policarbonato color blanco. Con cable de 0,5 metros y conector Wieland GST18i3.

Garantía 2 años
Familia de precios : 7011
122,50 € / unidad
Precio recom. Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.

Características técnicas

Model Built-in
Folding No
Extendable No
Shape Round
Material Plastic
Colour White
Degree of gloss Glossy
Altura 113 mm
Built-in depth 109 mm
Diameter 105 mm
Number of socket outlets with protective contact CEE 7/3 (type F) 1
Number of socket outlets British Standard BS1363 0
Number of socket outlets swiss standard type 13 0
Number of socket outlets swiss standard type 15 0
Number of socket outlets swiss standard type 23 0
Number of socket outlets swiss standard type 25 0
Number of socket outlets French standard type E 0
Number of socket outlets Italian standard type P40 L/F 0
With on/off switch No
Number of HDMI-connections 0
Number of D-Sub sockets 15-pole 0
Number of USB connections 2
Number of audio connections 0
Number of CAT 5E connections 0
Number of CAT 6 connections 0
Number of CAT 6A connections 0
Number of empty module positions 0
Number of miniature circuit breakers (MCB) 0
Over voltage protection No
Mains filter No
With built-in USB power supply Yes
Nominal voltage 250 V
Degree of protection (IP) IP20
Degree of impact strength (IK) IK07
Antimicrobial treatment No
Operating / setting temperature -5-35 °C
Storage temperature -10-70 °C
Voltage type AC
Supply current 16-16 A
Standby consumption 0.06 mA
Terminal marking indication Yes
Halogen free No
Prewired Yes
Connection type Not applicable
Terminals capacity 2.5-2.5 mm²
Label space/information surface No

Documentación

2 documentos
Hoja técnica
F03326ES-03.pdf pdf (85.24 Mo)
Hoja técnica
F03326EN-03.pdf pdf (2.58 Mo)
2 documentos
Página del catálogo
Folleto-Incara_ES.pdf pdf (5.29 Mo)
Catálogo
Brochure-Incara_ES.pdf pdf (26.07 Mo)