![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/H4/H4651-BTICINO-1000.jpg)
Indicador exterior para hotel con lector RFID Axolute MyHOME
MyHOME - Axolute
BTICINO
Indicador exterior para hotel con lector RFID Axolute MyHOME
REF. H4651
EAN.
8005543502563
Indicador BUS ubicado en el exterior de la habitación de un hotel con los símbolos "LIMPIAR LA HABITACIÓN" o "NO MOLESTAR" con lector de proximidad RFID.
Garantía 2 años
Familia de precios : 3400
130,46 €
/
1 piece
Precio recom.
Sin IVA
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | Other |
Radio frequent bidirectional | Yes |
Mounting method | Flush-mounted |
With anti-theft/dismantling protection | No |
With bus connection | Yes |
Number of actuation points | 1 |
Number of buttons | 1 |
With LED indication | Yes |
With label area | Yes |
With display | No |
Material | Plastic |
Material quality | Thermoplastic |
Surface protection | Untreated |
Surface finishing | Glossy |
Colour | Other |
RAL-number (similar) | 9011 |
Transparent | Yes |
With room temperature controller | No |
---|---|
With IR sensor | No |
Degree of protection (IP) | IP20 |
Min. depth of built-in installation box | 55 mm |
Width | 45 mm |
Height | 45 mm |
Depth | 24 mm |
Degree of impact strength (IK) | Other |
Operating / setting temperature | 5-40 °C |
Storage temperature | -10-70 °C |
Frequency | 0-0 Hz |
Standby consumption | 10 mA |
Terminal marking indication | Yes |
Halogen free | No |
Antimicrobial treatment | No |
Terminals capacity | 0.34-2.5 mm² |
Cable nature for connection | Flexible or rigid |
Label space/information surface | Yes |
Addressable | Yes |
Connected object | No |
Operating method | SCS |
Programmable | Yes |
Documentación
4 documentos
Hoja técnica
Manual de uso
Hoja técnica
Hoja técnica
SELECCIONAR UNA ACCIÓN