Filtros
Borrar todo
Categoría
Características técnicas
-
Transparent
-
Material
-
Constant light control
-
Material quality
-
With connection cable
-
HVAC-control
-
Forced switch off
-
Surface protection
-
Model
-
Animal zone
-
Mounting method
-
Creep-under protection
-
Substation input
-
Temperature
-
Background monitoring
-
Networkable
-
Optimum mounting height
-
Staircase light controller
-
Bridging switch
-
Max. reach sideways
-
Surface finishing
-
Max. reach frontally
-
Diameter reach on floor
-
Suitable for wireless transmission
-
RAL-number (similar)
-
Remote operation
-
Response value sensitivity adjustable
-
Response value luminosity adjustable
-
With signal unit
-
Teach-function for response value luminosity
-
Dim function with dimmer basic element
-
Connection cable length
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Min. switch-on time
-
Max. duty cycle
-
Detection angle horizontal
-
Response value luminosity
-
Max. switching power
-
Max. starting current
-
With alarm function
-
With acoustic sensor
-
Degree of protection (IP)
-
Voltage type
-
Nominal voltage
-
Frequency
-
Colour
-
Antimicrobial treatment
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-30/LG-048806-WEB-R.jpg)
LEGRAND
Gestión iluminación autónoma
REF. 048806
Detector PIR/US 360º - alcance 8m - instalación empotrada / techo
230,02 €
/
1 piece
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.