![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/L4/L4003ES-BTICINO-1000.jpg)
Interruptor ahorro energético Livinglight - 2 módulos - Antracita
Livinglight
BTICINO
Interruptor ahorro energético Livinglight - 2 módulos - Antracita
REF. L4003ES
EAN.
8005543537428
Interruptor de ahorro energético Livinglight que permite el apagado automático de la luz despuès de 10 minutos si nade pasa por delante del sensoro IR incorporado.
Garantía 3 años
Familia de precios : 2240
49,65 €
/
1 piece
Precio recom.
Sin IVA
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Model | Movement sensor |
---|---|
Sensor type | Passive infrared |
With DALI interface | Yes |
Constant light control | No |
HVAC-control | No |
Forced switch off | Yes |
Animal zone | No |
Creep-under protection | No |
Background monitoring | No |
Networkable | No |
Optimum mounting height | 1.2 m |
Staircase light controller | Yes |
Bridging switch | Yes |
Max. reach sideways | 6 m |
Max. reach frontally | 8 m |
Diameter reach on floor | 6 m |
Suitable for wireless transmission | No |
Remote operation | No |
Supplied remote control | No |
With signal unit | No |
Mounting method | Flush-mounted |
Connection type | Screwed terminal |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Matt |
Antimicrobial treatment | No |
Colour | Anthracite |
RAL-number (similar) | 7015 |
Transparent | No |
Degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK02 |
Voltage type | AC |
---|---|
Frequency | 47-53 Hz |
Nominal voltage | 230-230 V |
Min. switch-on time | 600 s |
Max. duty cycle | 10 min |
Switch-off delay | 600 s |
Detection angle horizontal | 160-160 ° |
Response value luminosity | 0-0 lx |
Number of switching zones | 0 |
Max. starting current | 0.05 A |
Control current | 0.05 mA |
Substation input | Yes |
With alarm function | No |
With acoustic sensor | No |
Width | 44 mm |
Height | 44 mm |
Depth | 43 mm |
Built-in depth | 32 mm |
Min. depth of built-in installation box | 42 mm |
With connection cable | No |
Connection cable length | 0 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Operating / setting temperature | -5-45 °C |
Storage temperature | -20-70 °C |
Standby consumption | 0 mA |
Mandatory neutral | No |
Terminals capacity | 1.5-2.5 mm² |
Label space/information surface | No |
Auto switch | No |
Documentación
3 documentos
Hoja técnica
Manual de uso
Hoja técnica
SELECCIONAR UNA ACCIÓN