![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/HS/BT-HS4431N-WEB-F.jpg)
Interruptor automático IR 2A Axolute - 1 módulo - Antracita
Axolute
BTICINO
Interruptor automático IR 2A Axolute - 1 módulo - Antracita
REF. HS4431N
EAN.
8005543615447
Interruptor con detección de movimiento por infrarrojos pasivos de la gama Axolute de 1 módulo acabado antracita
Garantía 3 años
Familia de precios : 3405
231,98 €
/
1 piece
Precio recom.
Sin IVA
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Model | Movement sensor |
---|---|
Sensor type | Passive infrared |
With DALI interface | No |
Constant light control | Yes |
HVAC-control | No |
Forced switch off | No |
Animal zone | No |
Creep-under protection | Yes |
Background monitoring | No |
Optimum mounting height | 120 m |
Staircase light controller | Yes |
Bridging switch | No |
Max. reach sideways | 6 m |
Max. reach frontally | 6 m |
Diameter reach on floor | 6 m |
Suitable for wireless transmission | No |
Remote operation | No |
Supplied remote control | No |
Response value sensitivity adjustable | Yes |
Response value luminosity adjustable | Yes |
With signal unit | No |
Teach-function for response value luminosity | No |
Dim function with dimmer basic element | No |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Other |
Surface finishing | Glossy |
Antimicrobial treatment | No |
Colour | Black |
Transparent | No |
---|---|
Voltage type | AC |
Frequency | 50-60 Hz |
Nominal voltage | 230-230 V |
Min. switch-on time | 30 s |
Max. duty cycle | 600 min |
Detection angle horizontal | -30-2 ° |
Suitable for C-load | No |
Temperature | 5-40 °C |
Max. starting current | 2 A |
Substation input | No |
With alarm function | No |
With acoustic sensor | No |
Width | 22 mm |
Height | 51 mm |
Depth | 47 mm |
With connection cable | No |
Connection cable length | 0 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Operating / setting temperature | 5-40 °C |
Storage temperature | -10-70 °C |
Mandatory neutral | Yes |
Terminal marking indication | No |
Terminals capacity | 1.5-1.5 mm² |
Cable nature for connection | Flexible |
Label space/information surface | No |
Entry membrane gland type | Not applicable |
Auto switch | No |
Documentación
4 documentos
Hoja técnica
Manual de uso
Hoja técnica
Hoja técnica
SELECCIONAR UNA ACCIÓN