Producto obsoleto
![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/74/LG-741360-WEB-R.jpg)
Interruptor automático Valena Next - con detector de infrarrojos - 3-250W -230V~ - Aluminio
Valena Next
LEGRAND
Interruptor automático Valena Next - con detector de infrarrojos - 3-250W -230V~ - Aluminio
REF. 741360
EAN.
3414971265936
El interruptor automático Valena Next de 2 hilos permite el encendido/apagado automático al detectar presencia cuando la luz natural es insuficiente.
Consultar precio
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Producto actualizado
![title](/sites/g/files/ocwmcr651/files/styles/product_slider/public/ecat_assets/29-12-2023/03-45/LG-741360A-WEB-R.jpg?itok=tvuf-SEY)
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Model | Movement sensor |
---|---|
Sensor type | Passive infrared |
With DALI interface | No |
Constant light control | Yes |
HVAC-control | No |
Forced switch off | No |
Animal zone | No |
Creep-under protection | No |
Background monitoring | No |
Networkable | No |
Optimum mounting height | 1.2 m |
Staircase light controller | Yes |
Bridging switch | No |
Max. reach sideways | 6 m |
Max. reach frontally | 8 m |
Diameter reach on floor | 6 m |
Suitable for wireless transmission | No |
Remote operation | No |
Supplied remote control | No |
Response value sensitivity adjustable | No |
Response value luminosity adjustable | Yes |
With signal unit | No |
Teach-function for response value luminosity | No |
Dim function with dimmer basic element | No |
Mounting method | Flush-mounted |
Connection type | Screwed terminal |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Lacquered |
Surface finishing | Matt |
Antimicrobial treatment | No |
Colour | Aluminium |
Transparent | No |
Degree of protection (IP) | IP41 |
Degree of impact strength (IK) | IK04 |
Voltage type | AC |
Frequency | 50-60 Hz |
Nominal voltage | 230-230 V |
---|---|
Min. switch-on time | 5 s |
Max. duty cycle | 30 min |
Switch-off delay | 0 s |
Switching-on delay | 0 s |
Detection angle horizontal | 120-120 ° |
Pivoting range sensor, horizontal | 0-0 ° |
Pivoting range sensor, vertical | 0-0 ° |
Response value luminosity | 5-1275 lx |
Max. switching power | 250 W |
Suitable for C-load | Yes |
Temperature | -5-45 °C |
Number of switching zones | 1 |
Max. starting current | 1.8 A |
Control current | 1.8 mA |
Substation input | No |
With alarm function | No |
With acoustic sensor | No |
Width | 74 mm |
Height | 74 mm |
Depth | 51.5 mm |
Built-in width | 40 mm |
Built-in depth | 32 mm |
With connection cable | No |
Connection cable length | 0 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Operating / setting temperature | -5-35 °C |
Storage temperature | -20-70 °C |
Mandatory neutral | Yes |
Terminal marking indication | Yes |
Terminals capacity | 2.5-2.5 mm² |
Cable nature for connection | Flexible or rigid |
Label space/information surface | No |
Entry membrane gland type | Not applicable |
Auto switch | Yes |
Documentación
3 documentos
Hoja técnica
Manual de uso
Hoja técnica
SELECCIONAR UNA ACCIÓN