Pasar al contenido principal
Logo print

Interruptor axial Livinglight 16 AX-250 V~ - iluminable - borne auto - 2 módulos - Tech

Livinglight BTICINO

Interruptor axial Livinglight 16 AX-250 V~ - iluminable - borne auto - 2 módulos - Tech

REF. NT4051M2AN EAN. 8005543586334

El interruptor de 1 vía de 16A luminoso de la serie Livinglight permite controlar la iluminación. La función de indicador LED facilita encontrar el interruptor en condiciones de poca luz.

Garantía 3 años
Familia de precios : 2240
13,34 € / 1 piece Embalaje: 10 piece
Precio recom. Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.

Características técnicas

Wiring system Two-way switch
Method of operation Other
Assembly arrangement Modular device for domestic switching devices
Number of modules (module system) 2
Push button switch No
Number of rockers 1
Mounting method Flush-mounted
Type of fastening Engage (snap)
With mounting plate No
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Lacquered
Surface finishing Matt
Colour Aluminium
RAL-number (similar) 7035
Colour of switch operator Aluminium
Label space/information surface No
Illumination Optional
Function lighting Illuminated (on)
Type of lighting LED exchangeable
Suitable for degree of protection (IP) IP20
Degree of impact strength (IK) IK01
Nominal voltage 250 V
Rated current 10 A
Switching current for fluorescent lamps 10 AX
Feedback-signal contact No
Connection type Other
Heating switch No
Washing machine switch No
Device width 44 mm
Device height 44 mm
Device depth 36 mm
Built-in depth 25 mm
Min. depth of built-in installation box 35 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Operating / setting temperature -5-35 °C
Storage temperature -10-70 °C
Voltage type AC
Frequency 50-60 Hz
Cable section 2.5-2.5 mm²

Documentación

1 documento
Certificado