Producto obsoleto
![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/L4/BT-L4411CM2-WEB-F.jpg)
Interruptor conectado sin neutro (con opción de regulación) Living Light with Netatmo - Antracita
Livinglight
BTICINO
Interruptor conectado sin neutro (con opción de regulación) Living Light with Netatmo - Antracita
REF. L4411CM2
EAN.
8005543651841
El interruptor conectado (con opción de atenuación) le permite controlar sus luces de forma remota a través de la aplicación Home + Control o usando su voz.
Consultar precio
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Producto actualizado
![title](/sites/g/files/ocwmcr651/files/styles/product_slider/public/ecat_assets/21-06-2024/05-15/BT-L4413CM2-WEB-F.jpg?itok=7bckFdXq)
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Assembly arrangement | Basic element with central cover plate |
---|---|
Model | Tronic |
Type of load | Universal and LED Retrofit |
Substation input | Yes |
Light value memory | Yes |
Applicable with button | No |
Applicable with movement sensor | Yes |
Applicable with presence indicator | No |
Applicable with time switch/timer | Yes |
Applicable with transmission button | Yes |
Applicable with infrared button | No |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Surface protection | Lacquered |
Surface finishing | Matt |
Colour | Anthracite |
Transparent | No |
Nominal voltage | 230 V |
Frequency | 50-60 Hz |
Rated current | 1.3 A |
Switch capacity | 5-300 W |
Number of channels | 1 |
Type of fastening | Other |
Min. depth of built-in installation box | 40 mm |
Compatible with Apple HomeKit | Yes |
Compatible with Google Assistant | Yes |
Compatible with Amazon Alexa | Yes |
IFTTT support available | No |
Width | 44 mm |
Height | 47 mm |
---|---|
Depth | 44 mm |
Built-in depth | 33 mm |
Degree of impact strength (IK) | IK04 |
Degree of protection (IP) | IP40 |
Operating / setting temperature | -5-45 °C |
Storage temperature | -10-70 °C |
Standby consumption | 0.2 mA |
Mandatory neutral | No |
Terminal marking indication | Yes |
Stress test conformity (1000V) | No |
Halogen free | Yes |
Antimicrobial treatment | No |
Connection type | Screwed terminal |
Number of terminals | 2 |
Terminals capacity | 0.75-2.5 mm² |
Cable section | 0.75-2.5 mm² |
Label space/information surface | No |
Contains Batteries and/or Accumulator | No |
Connected object | Yes |
Operating method | Zigbee |
Application store for download | App Store , Google Play Store |
Programming way | Smartphone apps |
Programmable | Yes |
Interoperable connection Protocol | Yes |
With voice command | Yes |
Compatible voice assistants | Google Assistant , Amazon Alexa , Apple Siri |
Application name | Home + Control |
Product use function | Lighting management |
Connectable by Internet box | Yes |
Documentación
2 documentos
Hoja técnica
Manual de uso
1 documento
Certificado
OC / CB-FR_707533/A1
(0.7 Mo)
SELECCIONAR UNA ACCIÓN