Producto obsoleto
![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/K4/BT-K4411CM2-WEB-F.jpg)
Interruptor conectado sin neutro (con opción de regulación) Living Now with Netatmo
Living Now w/Netatmo
BTICINO
Interruptor conectado sin neutro (con opción de regulación) Living Now with Netatmo
REF. K4411CM2
EAN.
8005543620939
El interruptor conectado (con opción de atenuación) le permite controlar sus luces de forma remota a través de la aplicación Home + Control o usando su voz.
Consultar precio
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Producto actualizado
![title](/sites/g/files/ocwmcr651/files/styles/product_slider/public/ecat_assets/12-04-2024/05-15/BT-K4413CM2-WEB-R.jpg?itok=n_xjHi01)
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Assembly arrangement | Basic element |
---|---|
Model | Tronic |
Type of load | Universal and LED Retrofit |
Substation input | Yes |
Light value memory | Yes |
Applicable with button | No |
Applicable with movement sensor | Yes |
Applicable with presence indicator | No |
Applicable with time switch/timer | Yes |
Applicable with transmission button | Yes |
Applicable with infrared button | No |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Surface protection | Untreated |
Surface finishing | Matt |
Colour | Other |
RAL-number (similar) | 7015 |
Transparent | No |
Nominal voltage | 230 V |
Frequency | 50-60 Hz |
Rated current | 1.3 A |
Switch capacity | 5-300 W |
Number of channels | 1 |
Type of fastening | Other |
Min. depth of built-in installation box | 50 mm |
Compatible with Apple HomeKit | Yes |
Compatible with Google Assistant | Yes |
Compatible with Amazon Alexa | Yes |
IFTTT support available | No |
Width | 45 mm |
Height | 45 mm |
---|---|
Depth | 46 mm |
Built-in depth | 35 mm |
Degree of impact strength (IK) | IK04 |
Degree of protection (IP) | IP40 |
Operating / setting temperature | -5-45 °C |
Storage temperature | -10-70 °C |
Standby consumption | 3.7 mA |
Mandatory neutral | No |
Terminal marking indication | Yes |
Stress test conformity (1000V) | No |
Halogen free | Yes |
Antimicrobial treatment | No |
Connection type | Screwed terminal |
Number of terminals | 2 |
Terminals capacity | 0.75-2.5 mm² |
Cable section | 0.75-2.5 mm² |
Label space/information surface | No |
Contains Batteries and/or Accumulator | No |
Connected object | Yes |
Operating method | Zigbee |
Application store for download | App Store , Google Play Store |
With voice command | Yes |
Programmable | Yes |
Interoperable connection Protocol | Yes |
Programming way | Smartphone apps |
Compatible voice assistants | Google Assistant , Amazon Alexa , Apple Siri |
Application name | Home + Control |
Product use function | Lighting management |
Connectable by Internet box | Yes |
Documentación
2 documentos
Certificado
Decl. UE RED-10 152 03
(1.02 Mo)
Certificado
OC / CB-FR_705122/A1
(0.84 Mo)
SELECCIONAR UNA ACCIÓN