![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-086003L-WEB-R.jpg)
Interruptor / Conmutador / Pulsador - Oteo - 10A - monobloc - Blanco
Oteo
LEGRAND
Interruptor / Conmutador / Pulsador - Oteo - 10A - monobloc - Blanco
REF. 086001L
EAN.
3414972643566
El mecanismo Oteo permite controlar la iluminación desde uno o dos puntos de control diferentes. Producto completo para instalación de superficie.
Garantía 3 años
Familia de precios : 2201
10,19 €
/
1 piece
Embalaje:
10 piece
Precio recom.
Sin IVA
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Wiring system | Other |
---|---|
Method of operation | Rocker/button |
Assembly arrangement | Basic element with complete housing |
Number of modules (module system) | 2 |
Push button switch | No |
Number of rockers | 1 |
Mounting method | Surface mounted |
Type of fastening | Screw mounting |
With mounting plate | No |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Surface finishing | Glossy |
Colour | White |
RAL-number (similar) | 9003 |
Colour of switch operator | White |
Label space/information surface | No |
Illumination | No |
Function lighting | Other |
Type of lighting | Other |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Nominal voltage | 250 V |
Rated current | 10 A |
---|---|
Switching current for fluorescent lamps | 10 AX |
Feedback-signal contact | No |
Connection type | Push-in clamp |
Heating switch | No |
Washing machine switch | No |
Device width | 72 mm |
Device height | 72 mm |
Device depth | 31 mm |
Built-in depth | 0 mm |
Min. depth of built-in installation box | 0 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Compliant with UK Building Regulations Part M | No |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-40 °C |
Voltage type | AC |
Frequency | 50-60 Hz |
Mandatory neutral | No |
Terminal marking indication | Yes |
Terminals capacity | 1.5-1.5 mm² |
Cable nature for connection | Flexible or rigid |
Cable section | 1.5-1.5 mm² |
Documentación
1 documento
Hoja técnica
SELECCIONAR UNA ACCIÓN