Pasar al contenido principal
Logo print

Interruptor diferencial TX³ 63A, 4 polos, 300mA, tipo F, 400VAC, 4 módulos

TX³ LEGRAND

Interruptor diferencial TX³ 63A, 4 polos, 300mA, tipo F, 400VAC, 4 módulos

REF. 411821 EAN. 3414970354006

Protege a las personas contra contactos directos e indirectos y riesgo de descarga eléctrica. Proporciona protección contra riesgos de incendio debido a una corriente persistente de defecto a tierra.

Garantía 2 años
Familia de precios : 1102
530,78 € / unidad
Precio recom. Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.

Características técnicas

Number of poles 4
Rated voltage 400 V
Rated current 63 A
Rated fault current 0.3 A
Rated insulation voltage Ui 500 V
Rated impulse withstand voltage Uimp 4 kV
Mounting method DIN rail
Leakage current type F
Selective protection No
Short-time delayed tripping Yes
Short-circuit breaking capacity (Icw) 10 kA
Surge current capacity 3 kA
Voltage type AC
With interlocking device Yes
Frequency 50 Hz
Additional equipment possible Yes
Degree of protection (IP) IP20
Width in number of modular spacings 4
Built-in depth 44 mm
Ambient temperature during operating -25-60 °C
Pollution degree 2
Connectable conductor cross section multi-wired 0.75-35 mm²
Connectable conductor cross section solid-core 0.75-50 mm²
RAL-number (similar) 7035
Explosion-proof No
Width 71.2 mm
Height 83 mm
Depth 77.8 mm
Degree of impact strength (IK) IK04
Storage temperature -40-70 °C
Nominal voltage 220-440 V
Electric supplying direction By the top or bottom
Terminal marking indication Yes
Stress test conformity (1000V) Yes
Colour Grey
Halogen free Yes
Connection type Screwed terminal
Label space/information surface Yes

Documentación

1 documento
Hoja técnica
F01576EN-03.pdf pdf (0.7 Mo)
1 documento
3D Autocad
411709.dwg dwg (0.17 Mo)
5 documentos
Perfil medioambiental
Perfil medioambiental
LGRP-00366-V02.01-EN.pdf pdf (0.64 Mo)
Certificado
Certificado
VDE-40041196 (0.4 Mo)
Certificado