Pasar al contenido principal
Logo print

Interruptor doble de iluminación ON/OFF con neutro - 2x250W - Dark

Valena Next LEGRAND

Interruptor doble de iluminación ON/OFF con neutro - 2x250W - Dark

REF. 741875 EAN. 3414971970915

El interruptor doble conectado permite controlar 2 puntos de luz o un grupo de lámparas - Compatible con cargas hasta 250W - Negro.

Garantía 3 años
Familia de precios : 3101
135,40 € / 1 piece
Precio recom. Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.

Características técnicas

Assembly arrangement Basic element with full cover plate
Model Relay
Type of load Universal and LED Retrofit
Substation input Yes
Light value memory No
Applicable with button No
Applicable with movement sensor Yes
Applicable with presence indicator No
Applicable with time switch/timer Yes
Applicable with transmission button Yes
Applicable with infrared button No
Mounting method Flush-mounted
Material Plastic
Material quality Thermoplastic
Surface protection Lacquered
Surface finishing Matt
Colour Black
RAL-number (similar) 9017
Transparent No
Nominal voltage 230 V
Frequency 50-60 Hz
Rated current 1.1 A
Switch capacity 0-250 W
Number of channels 2
Type of fastening Mounting with claw and screw
Compatible with Apple HomeKit Yes
Compatible with Google Assistant Yes
Compatible with Amazon Alexa Yes
IFTTT support available No
Width 83 mm
Height 83 mm
Depth 44.5 mm
Built-in depth 32.5 mm
Degree of impact strength (IK) IK04
Degree of protection (IP) IP40
Operating / setting temperature 5-45 °C
Storage temperature 0-45 °C
Standby consumption 2.3 mA
Mandatory neutral Yes
Terminal marking indication Yes
Stress test conformity (1000V) No
Halogen free Yes
Antimicrobial treatment No
Connection type Screwed terminal
Number of terminals 4
Terminals capacity 0.75-2.5 mm²
Cable section 0.75-2.5 mm²
Label space/information surface No
Contains Batteries and/or Accumulator No
Connected object Yes
Operating method Zigbee
Application store for download App Store , Google Play Store
Programming way Smartphone apps
Programmable Yes
Interoperable connection Protocol Yes
With voice command Yes
Compatible voice assistants Google Assistant , Amazon Alexa , Apple Siri
Application name Home + Control
Product use function Lighting management
Connectable by Internet box Yes

Documentación

4 documentos
Manual de uso
LE12728_ES.pdf pdf (1.21 Mo)
Hoja técnica
F03317FR-00.pdf pdf (0.22 Mo)
Hoja técnica
F03317ES-00.pdf pdf (0.14 Mo)
Hoja técnica
F03317EN-00.pdf pdf (0.21 Mo)
2 documentos
Certificado
OC / CB-FR_717816 (1.55 Mo)
Certificado