![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/74/LG-741861-WEB-F.jpg)
Interruptor general Entrar/Salir inalámbrico Valena Next with Netatmo - Dark
Valena Next w/Netatmo
LEGRAND
Interruptor general Entrar/Salir inalámbrico Valena Next with Netatmo - Dark
REF. 741861
EAN.
3414971404274
Comando inalámbrico Entrar/Salir que permite, a través de la aplicación Home + Control, eligir qué luces, persianas o electrodomésticos se desea controlar a través de los escenarios Entrar y Salir. De color dark.
Garantía 3 años
Familia de precios : 3101
81,04 €
/
1 piece
Precio recom.
Sin IVA
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Radio frequency | 2400 MHz |
---|---|
Rolling code system | Yes |
Code length (Bit) | 128 |
Range | 185 m |
Number of commands | 2 |
With manual radio transmitter | Yes |
Flush-mounted radio transmitter | No |
Surface mounted radio transmitter | Yes |
With radio coding device | Yes |
Degree of protection (IP) | IP40 |
Keyboard protection cover | No |
Current supply | Battery |
Width | 83 mm |
Height | 83 mm |
Depth | 12 mm |
Built-in depth | 0 mm |
Degree of impact strength (IK) | IK02 |
Operating / setting temperature | 5-45 °C |
Storage temperature | 0-45 °C |
Standby consumption | 0 mA |
Mandatory neutral | No |
---|---|
Stress test conformity (1000V) | No |
Colour | Black |
RAL-number | 9017 |
Halogen free | Yes |
Antimicrobial treatment | No |
Mounting method | Surface mounted |
Contains Batteries and/or Accumulator | Yes |
Connected object | Yes |
Operating method | Zigbee |
Application store for download | App Store , Google Play Store |
Programming way | Smartphone apps |
Programmable | Yes |
Interoperable connection Protocol | Yes |
With voice command | Yes |
Compatible voice assistants | Google Assistant , Amazon Alexa , Apple Siri |
Application name | Home + Control |
Product use function | Lighting management |
Connectable by Internet box | Yes |
Documentación
7 documentos
Manual de uso
Hoja técnica
Hoja técnica
Hoja técnica
Hoja técnica
Hoja técnica
Manual de uso
4 documentos
Certificado
CEBEC-21532
(0.72 Mo)
Certificado
OC / CB-FR_706899
(0.55 Mo)
Certificado
Decl. UE RED-A 3784 B
(0.21 Mo)
Certificado
Decl. UE RED-A 4154 A
(0.45 Mo)
SELECCIONAR UNA ACCIÓN