![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/74/LG-741863L-WEB-R.jpg)
Interruptor inalámbrico "Día/Noche" sin pilas Valena Next with Netatmo - Dark
Valena Next w/Netatmo
LEGRAND
Interruptor inalámbrico "Día/Noche" sin pilas Valena Next with Netatmo - Dark
REF. 741863L
EAN.
3414972017985
Con el interruptor inalámbrico sin pilas Día/Noche, elige qué luces, persianas o aparatos eléctricos deseas controlar a través de los escenarios Día y Noche, y gestionarlos con una sola pulsación. De color dark.
Garantía 3 años
Familia de precios : 3101
97,25 €
/
unidad
Precio recom.
Sin IVA
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Radio frequency | 2400 MHz |
---|---|
Rolling code system | No |
Code length (Bit) | 128 |
Range | 185 m |
Number of commands | 2 |
With manual radio transmitter | Yes |
Flush-mounted radio transmitter | No |
Surface mounted radio transmitter | Yes |
With radio coding device | Yes |
Degree of protection (IP) | IP20 |
Keyboard protection cover | No |
Current supply | Other |
Anchura | 74.1 mm |
Altura | 74.1 mm |
Profundidad | 12.2 mm |
Built-in depth | 0 mm |
Degree of impact strength (IK) | IK02 |
Operating / setting temperature | 5-45 °C |
Storage temperature | 0-45 °C |
Standby consumption | 0 mA |
---|---|
Mandatory neutral | No |
Stress test conformity (1000V) | No |
Colour | Black |
Halogen free | Yes |
Antimicrobial treatment | No |
Mounting method | Surface mounted |
Contains Batteries and/or Accumulator | No |
Connected object | Yes |
Operating method | Zigbee |
Application store for download | App Store , Google Play Store |
Programming way | Smartphone apps |
Programmable | Yes |
Interoperable connection Protocol | Yes |
With voice command | Yes |
Compatible voice assistants | Google Assistant , Amazon Alexa , Apple Siri |
Application name | Home + Control |
Product use function | Lighting management |
Connectable by Internet box | Yes |
Documentación
3 documentos
Hoja técnica
Manual de uso
Hoja técnica
SELECCIONAR UNA ACCIÓN