Pasar al contenido principal
Logo print

Interruptor inalámbrico Día/Noche Valena Next with Netatmo - Aluminio

Valena Next w/Netatmo LEGRAND

Interruptor inalámbrico Día/Noche Valena Next with Netatmo - Aluminio

REF. 741833 EAN. 3414971403994

Con el interruptor inalámbrico Día/Noche, elige qué luces, persianas o aparatos eléctricos deseas controlar a través de los escenarios Día y Noche, y gestionarlos con una sola pulsación en tu interruptor inalámbrico. De color aluminio.

Garantía 3 años
Familia de precios : 3101
81,04 € / 1 piece
Precio recom. Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.

Características técnicas

Radio frequency 2400 MHz
Rolling code system Yes
Code length (Bit) 128
Range 185 m
Number of commands 2
With manual radio transmitter Yes
Flush-mounted radio transmitter No
Surface mounted radio transmitter Yes
With radio coding device Yes
Degree of protection (IP) IP40
Keyboard protection cover No
Current supply Battery
Width 83 mm
Height 83 mm
Depth 12 mm
Built-in depth 0 mm
Degree of impact strength (IK) IK02
Operating / setting temperature 5-45 °C
Storage temperature 0-45 °C
Standby consumption 0 mA
Mandatory neutral No
Stress test conformity (1000V) No
Colour Aluminium
Halogen free Yes
Antimicrobial treatment No
Mounting method Surface mounted
Contains Batteries and/or Accumulator Yes
Connected object Yes
Operating method Zigbee
Application store for download App Store , Google Play Store
Programming way Smartphone apps
Programmable Yes
Interoperable connection Protocol Yes
With voice command Yes
Compatible voice assistants Google Assistant , Amazon Alexa , Apple Siri
Application name Home + Control
Product use function Lighting management
Connectable by Internet box Yes

Documentación

5 documentos
Manual de uso
LE11244_BE.pdf pdf (0.28 Mo)
Hoja técnica
F02772FR-00.pdf pdf (0.17 Mo)
Hoja técnica
F02772EN-00.pdf pdf (0.17 Mo)
Hoja técnica
F02772ES-00.pdf pdf (0.27 Mo)
Manual de uso
LE11244_ES.pdf pdf (0.15 Mo)
4 documentos
Certificado
CEBEC-21532 (0.72 Mo)
Certificado
OC / CB-FR_706899 (0.55 Mo)
Certificado
Certificado