![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/RA/BT-RA4003CW-WEB-F.jpg)
Interruptor de luz inalámbrico Classia with Netatmo - Aluminio
Classia w/Netatmo
BTICINO
Interruptor de luz inalámbrico Classia with Netatmo - Aluminio
REF. RA4003CW
EAN.
8005543671160
El interruptor de luz inalámbrico le permite agregar un punto de control adicional sin tirar de cables a través de las paredes y controlar sus luces (especialmente interruptores de dos vías) o electrodomésticos.
Garantía 3 años
Familia de precios : 3104
66,07 €
/
unidad
Precio recom.
Sin IVA
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Radio frequency | 2400 MHz |
---|---|
Rolling code system | Yes |
Code length (Bit) | 128 |
Range | 185 m |
Number of commands | 2 |
With manual radio transmitter | Yes |
Flush-mounted radio transmitter | No |
Surface mounted radio transmitter | Yes |
With radio coding device | Yes |
Degree of protection (IP) | IP40 |
Keyboard protection cover | No |
Current supply | Battery |
Width | 75 mm |
Height | 75 mm |
Depth | 11 mm |
Built-in depth | 11 mm |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | 5-45 °C |
Storage temperature | 0-45 °C |
Standby consumption | 0 mA |
Mandatory neutral | No |
---|---|
Stress test conformity (1000V) | No |
Colour | Aluminium |
RAL-number | 7035 |
Halogen free | Yes |
Antimicrobial treatment | No |
Mounting method | Surface mounted |
Contains Batteries and/or Accumulator | Yes |
Connected object | Yes |
Operating method | Zigbee |
Application store for download | Google Play Store , App Store |
Programming way | Smartphone apps |
Programmable | Yes |
Interoperable connection Protocol | Yes |
With voice command | Yes |
Compatible voice assistants | Google Assistant , Amazon Alexa , Apple Siri |
Application name | Home + Control |
Product use function | Lighting management |
Connectable by Internet box | Yes |
Documentación
3 documentos
Manual de uso
Hoja técnica
Hoja técnica
1 documento
Certificado
Decl. UE RED-A 4137 A
(0.45 Mo)
SELECCIONAR UNA ACCIÓN