![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/K4/BT-K4003CW-WEB-R.jpg)
Interruptor de luz inalámbrico Living Now with Netatmo
Living Now w/Netatmo
BTICINO
Interruptor de luz inalámbrico Living Now with Netatmo
REF. K4003CW
EAN.
8005543612491
El interruptor de luz inalámbrico le permite agregar un punto de control adicional sin tirar de cables a través de las paredes y controlar sus luces (especialmente interruptores de dos vías) o electrodomésticos.
Garantía 3 años
Familia de precios : 3103
72,74 €
/
1 piece
Precio recom.
Sin IVA
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Radio frequency | 2400 MHz |
---|---|
Rolling code system | Yes |
Code length (Bit) | 128 |
Range | 185 m |
Number of commands | 2 |
With manual radio transmitter | Yes |
Flush-mounted radio transmitter | No |
Surface mounted radio transmitter | Yes |
With radio coding device | Yes |
Degree of protection (IP) | IP20 |
Keyboard protection cover | No |
Current supply | Battery |
Width | 76 mm |
Height | 73 mm |
Depth | 9 mm |
Built-in depth | 0 mm |
Degree of impact strength (IK) | IK02 |
Operating / setting temperature | 5-45 °C |
Storage temperature | 0-45 °C |
Standby consumption | 3.5 mA |
Mandatory neutral | No |
---|---|
Stress test conformity (1000V) | No |
Colour | Other |
RAL-number | 7015 |
Halogen free | Yes |
Antimicrobial treatment | No |
Mounting method | Surface mounted |
Contains Batteries and/or Accumulator | Yes |
Connected object | Yes |
Operating method | Zigbee |
Application store for download | Google Play Store , App Store |
With voice command | Yes |
Programmable | Yes |
Interoperable connection Protocol | Yes |
Programming way | Smartphone apps |
Compatible voice assistants | Google Assistant , Amazon Alexa , Apple Siri |
Application name | Home + Control |
Product use function | Lighting management |
Connectable by Internet box | Yes |
Documentación
3 documentos
Hoja técnica
Manual de uso
Hoja técnica
3 documentos
Certificado
Decl. UE RED-10 152 03
(1.02 Mo)
Certificado
OC / CB-FR_705122/A1
(0.84 Mo)
Certificado
Decl. UE RED-A 4135 A
(0.45 Mo)
SELECCIONAR UNA ACCIÓN