![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/86/LG-864001-WEB-R.jpg)
Interruptor Niloé Step - 10AX- 250V~
Niloé Step
LEGRAND
Interruptor Niloé Step - 10AX- 250V~
REF. 864001
EAN.
3414971122574
El interruptor unidireccional Niloé Step permite controlar - encender y apagar - la luz. El mecanismo debe completarse con un balancín y una placa.
Garantía 3 años
Familia de precios : 2017
3,68 €
/
unidad
Embalaje:
10 unidad(es)
Precio recom.
Sin IVA
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Wiring system | Off switch 1-pole |
---|---|
Method of operation | Rocker/button |
Assembly arrangement | Basic element |
Push button switch | No |
Number of rockers | 1 |
Mounting method | Flush-mounted |
Type of fastening | Mounting with claw and screw |
With mounting plate | Yes |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Surface finishing | Matt |
Colour | Other |
Colour of switch operator | Other |
Label space/information surface | No |
Illumination | Optional |
Function lighting | Control and orientation |
Type of lighting | LED exchangeable |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Nominal voltage | 250 V |
---|---|
Rated current | 10 A |
Switching current for fluorescent lamps | 10 AX |
Feedback-signal contact | No |
Connection type | Other |
Heating switch | No |
Washing machine switch | No |
Device width | 75.8 mm |
Device height | 75.8 mm |
Profundidad del dispositivo | 40.1 mm |
Built-in depth | 30.9 mm |
Min. depth of built-in installation box | 30 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Operating / setting temperature | -5-40 °C |
Storage temperature | -10-70 °C |
Voltage type | AC |
Frequency | 50-60 Hz |
Cable section | 2.5-2.5 mm² |
Documentación
4 documentos
Certificado
AENOR-030/002568
(0.32 Mo)
Certificado
OC / CB-HU-002640
(0.18 Mo)
Certificado
OC / CB-HU-002039
(4.32 Mo)
Certificado
OC / CB-HU-003437
(0.65 Mo)
SELECCIONAR UNA ACCIÓN