![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/RW/BT-RW4027CM2-WEB-F.jpg)
Interruptor de persiana conectado Classia with Netatmo - Blanco
Classia w/Netatmo
BTICINO
Interruptor de persiana conectado Classia with Netatmo - Blanco
REF. RW4027CM2
EAN.
8005543651506
El interruptor de persianas enrollables conectado le permite controlar sus persianas enrollables de forma remota desde su teléfono inteligente a través de la aplicación Home + Control o usando su voz.
Garantía 3 años
Familia de precios : 3104
92,72 €
/
1 piece
Precio recom.
Sin IVA
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | Yes |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | Zigbee |
Radio frequent bidirectional | Yes |
Mounting method | Flush-mounted |
Width in number of modular spacings | 2 |
With bus connection | No |
Bus module detachable | No |
Local operation/hand operation | Yes |
With LED indication | Yes |
Number of inputs | 4 |
Switching current (resistive) | 2 A |
Max. switching power | 500 W |
Max. number of venetian-blind outputs | 1 |
With switch function | Yes |
Type of current | AC |
Degree of protection (IP) | IP20 |
Min. depth of built-in installation box | 50 mm |
Width | 45 mm |
Height | 45 mm |
Depth | 44 mm |
Built-in depth | 33 mm |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | 5-45 °C |
Storage temperature | 0-45 °C |
---|---|
Nominal voltage | 100-240 V |
Frequency | 50-60 Hz |
Standby consumption | 0.1 mA |
Mandatory neutral | Yes |
Terminal marking indication | Yes |
Stress test conformity (1000V) | No |
Colour | White |
RAL-number | 9003 |
Halogen free | Yes |
Antimicrobial treatment | No |
Connection type | Screwed terminal |
Number of terminals | 4 |
Terminals capacity | 1.5-2.5 mm² |
Contains Batteries and/or Accumulator | No |
Connected object | Yes |
Operating method | Zigbee |
Application store for download | App Store , Google Play Store |
Programming way | Smartphone apps |
Programmable | Yes |
Interoperable connection Protocol | Yes |
With voice command | Yes |
Compatible voice assistants | Google Assistant , Amazon Alexa , Apple Siri |
Application name | Home + Control |
Product use function | Shutter management |
Connectable by Internet box | Yes |
Documentación
3 documentos
Manual de uso
Hoja técnica
Hoja técnica
1 documento
Certificado
Decl. UE RED-A 4115 A
(0.44 Mo)
SELECCIONAR UNA ACCIÓN