Pasar al contenido principal
Logo print

Interruptor de persiana conectado Classia with Netatmo - Blanco

Classia w/Netatmo BTICINO

Interruptor de persiana conectado Classia with Netatmo - Blanco

REF. RW4027CM2N EAN. 8005543741153

El interruptor de persianas enrollables conectado le permite controlar sus persianas enrollables de forma remota desde su teléfono inteligente a través de la aplicación Home + Control o usando su voz.

Garantía 3 años
Familia de precios : 3104
92,72 € / unidad
Precio recom. Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.

Características técnicas

Bus system KNX No
Bus system KNX-RF (Radio Frequent) No
Bus system radio frequent Yes
Bus system LON No
Bus system Powernet No
Other bus systems Zigbee
Radio frequent bidirectional Yes
Mounting method Flush-mounted
Width in number of modular spacings 2
With bus connection No
Bus module detachable No
Local operation/hand operation Yes
With LED indication Yes
Number of inputs 4
Switching current (resistive) 2 A
Max. switching power 500 W
Max. number of venetian-blind outputs 1
With switch function Yes
Type of current AC
Degree of protection (IP) IP20
Min. depth of built-in installation box 50 mm
Width 45 mm
Height 45 mm
Depth 44 mm
Built-in depth 33 mm
Degree of impact strength (IK) IK04
Operating / setting temperature 5-45 °C
Storage temperature 0-45 °C
Nominal voltage 100-240 V
Frequency 50-60 Hz
Standby consumption 0.1 mA
Mandatory neutral Yes
Terminal marking indication Yes
Stress test conformity (1000V) No
Colour White
RAL-number 9003
Halogen free Yes
Antimicrobial treatment No
Connection type Screwed terminal
Number of terminals 4
Terminals capacity 1.5-2.5 mm²
Contains Batteries and/or Accumulator No
Connected object Yes
Operating method Zigbee
Application store for download App Store , Google Play Store
Programming way Smartphone apps
Programmable Yes
Interoperable connection Protocol Yes
With voice command Yes
Compatible voice assistants Google Assistant , Amazon Alexa , Apple Siri
Application name Home + Control
Product use function Shutter management
Connectable by Internet box Yes