Producto obsoleto
![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/K4/BT-K4027CM2-WEB-R.jpg)
Interruptor de persiana conectado Living Now with Netatmo
Living Now w/Netatmo
BTICINO
Interruptor de persiana conectado Living Now with Netatmo
REF. K4027CM2
EAN.
8005543620946
El interruptor de persianas enrollables conectado le permite controlar sus persianas enrollables de forma remota desde su teléfono inteligente a través de la aplicación Home + Control o usando su voz.
Consultar precio
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Producto actualizado
![title](/sites/g/files/ocwmcr651/files/styles/product_slider/public/ecat_assets/10-11-2023/09-45/BT-K4027CM2-WEB-R.jpg?itok=rlJHJv93)
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
BTICINO
Living Now w/Netatmo
REF.K4027CM2N
Interruptor de persiana conectado Living Now with Netatmo
99,60 €
/
1 piece
Sin IVA
Características técnicas
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | Yes |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | Zigbee |
Radio frequent bidirectional | Yes |
Mounting method | Flush-mounted |
Width in number of modular spacings | 2 |
With bus connection | No |
Bus module detachable | No |
Local operation/hand operation | Yes |
With LED indication | Yes |
Number of inputs | 4 |
Switching current (resistive) | 2 A |
Max. switching power | 500 W |
Max. number of venetian-blind outputs | 1 |
With switch function | Yes |
Type of current | AC |
Degree of protection (IP) | IP20 |
Min. depth of built-in installation box | 50 mm |
Width | 45 mm |
Height | 45 mm |
Depth | 40.5 mm |
Built-in depth | 39 mm |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | 5-45 °C |
Storage temperature | 0-45 °C |
---|---|
Nominal voltage | 100-240 V |
Frequency | 50-60 Hz |
Standby consumption | 1 mA |
Mandatory neutral | Yes |
Terminal marking indication | Yes |
Stress test conformity (1000V) | No |
Colour | Black |
RAL-number | 9011 |
Halogen free | Yes |
Antimicrobial treatment | No |
Connection type | Screwed terminal |
Number of terminals | 4 |
Terminals capacity | 1.5-2.5 mm² |
Contains Batteries and/or Accumulator | No |
Connected object | Yes |
Operating method | Zigbee |
Application store for download | App Store , Google Play Store |
With voice command | Yes |
Programmable | Yes |
Interoperable connection Protocol | Yes |
Programming way | Smartphone apps |
Compatible voice assistants | Google Assistant , Amazon Alexa , Apple Siri |
Application name | Home + Control |
Product use function | Shutter management |
Connectable by Internet box | Yes |
Documentación
2 documentos
Manual de uso
Hoja técnica
3 documentos
Certificado
Decl. UE RED-A 4113 A
(0.45 Mo)
Certificado
Decl. UE RED-10 152 03
(1.02 Mo)
Certificado
OC / CB-FR_705122/A1
(0.84 Mo)
SELECCIONAR UNA ACCIÓN