Filtros
Borrar todo
Categoría
Características técnicas
-
Bus system KNX
-
Bus system KNX-RF (Radio Frequent)
-
Bus system radio frequent
-
Type of current
-
Bus system LON
-
Bus system Powernet
-
Other bus systems
-
Radio frequent bidirectional
-
With LED indication
-
Width in number of modular spacings
-
Mounting method
-
With bus connection
-
Number of inputs
-
Bus module detachable
-
Local operation/hand operation
-
Switching current (resistive)
-
Max. number of venetian-blind outputs
-
With switch function
-
Min. depth of built-in installation box
-
Max. switching power
-
Width
-
Height
-
Depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Nominal voltage
-
Frequency
-
Standby consumption
-
Mandatory neutral
-
Terminal marking indication
-
Stress test conformity (1000V)
-
Colour
-
RAL-number
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Number of terminals
-
Terminals capacity
-
Contains Batteries and/or Accumulator
-
Connected object
-
Operating method
-
Application store for download
-
Application store for download
-
Programming way
-
With voice command
-
Programmable
-
Interoperable connection Protocol
-
Connectable by Internet box
-
Compatible voice assistants
-
Compatible voice assistants
-
Compatible voice assistants
-
Application name
-
Product use function
LEGRAND
Mosaic w/Netatmo
REF. 077706L
Interruptor de persiana conectado Mosaic con Netatmo
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.