![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/41/414283-LEGRAND-1000.jpg)
Interruptor-seccionador modular de corriente continua 1000V= para aplicación fotovoltaica - 125A - 9 módulos
Complementos modulares
LEGRAND
Interruptor-seccionador modular de corriente continua 1000V= para aplicación fotovoltaica - 125A - 9 módulos
REF. 414283
EAN.
3245064142830
Interruptor-seccionador modular de corriente continua rotativo 1000V= 125A - asegurando la interrupción de la carga por desconexión visible y acción positiva de los contactos. Doble ruptura en cada polaridad.
Garantía 2 años
Familia de precios : 1106
792,70 €
/
1 piece
Precio recom.
Sin IVA
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Version as main switch | Yes |
---|---|
Version as maintenance-/service switch | Yes |
Version as safety switch | Yes |
Version as emergency stop installation | Yes |
Version as reversing switch | No |
Max. rated operation voltage Ue AC | 1000 V |
Rated operating voltage | 1000-1000 V |
Rated permanent current Iu | 125 A |
Rated short-time withstand current lcw | 1.5 kA |
Conditioned rated short-circuit current Iq | 1500 kA |
Number of poles | 2 |
Number of auxiliary contacts as normally closed contact | 0 |
Number of auxiliary contacts as normally open contact | 0 |
Number of auxiliary contacts as change-over contact | 0 |
Motor drive optional | No |
---|---|
Motor drive integrated | No |
Voltage release optional | No |
Device construction | Built-in device fixed built-in technique |
Suitable for floor mounting | No |
Suitable for front mounting 4-hole | Yes |
Suitable for front mounting centre | Yes |
Suitable for distribution board installation | Yes |
Suitable for intermediate mounting | No |
Colour control element | Red |
Type of control element | Short thumb-grip |
Interlockable | Yes |
Type of electrical connection of main circuit | Screw connection |
Degree of protection (IP), front side | IP2X |
Documentación
3 documentos
Manual de uso
Hoja técnica
Hoja técnica
1 documento
3D Autocad
SELECCIONAR UNA ACCIÓN