Pasar al contenido principal
Logo print

Interruptor de tarjeta Classia -Dark - 2 módulos

Classia BTICINO

Interruptor de tarjeta Classia -Dark - 2 módulos

REF. RG4549 EAN. 8005543636800

Interruptor de tarjeta Classia para alimentar el circuito eléctrico de una habitación de hotel cuando se introduce una tarjeta.

Garantía 3 años
Familia de precios : 2009
80,30 € / unidad
Precio recom. Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.

Características técnicas

Wiring system Normally open contact (NO)
Method of operation Hotel card
Assembly arrangement Modular device for domestic switching devices
Number of modules (module system) 2
Push button switch Yes
Mounting method Flush-mounted
Type of fastening Engage (snap)
With mounting plate No
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Matt
Colour Black
RAL-number (similar) 9011
Colour of switch operator Black
Label space/information surface No
Illumination No
Function lighting Other
Type of lighting Other
Suitable for degree of protection (IP) IP20
Degree of impact strength (IK) Not available
Nominal voltage 250 V
Rated current 10 A
Switching current for fluorescent lamps 10 AX
Feedback-signal contact No
Connection type Screwed terminal
Heating switch No
Washing machine switch No
Anchura del dispositivo 61 mm
Altura del dispositivo 45.1 mm
Device depth 42.7 mm
Profundidad de instalación 32.9 mm
Min. depth of built-in installation box 30 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C
Voltage type AC
Frequency 50-60 Hz
Mandatory neutral No
Terminal marking indication No
Cable nature for connection Flexible or rigid
Cable section 1.5-2.5 mm²

Documentación

3 documentos
Hoja técnica
IDP000253_02-EN.pdf pdf (0.37 Mo)
Manual de uso
LE10810AB.pdf pdf (1.85 Mo)
Hoja técnica
IDP000253_02-ES.pdf pdf (0.09 Mo)
1 documento
Catálogo