![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/LN/LN4549-BTICINO-1000.jpg)
Interruptor de tarjeta Livinglight - 2 módulos
Livinglight
BTICINO
Interruptor de tarjeta Livinglight - 2 módulos
REF. LN4549
EAN.
8005543441725
Interruptor de tarjeta Livinglight para alimentar el circuito eléctrico de una habitación de hotel cuando se introduce una tarjeta.
Garantía 3 años
Familia de precios : 2240
90,00 €
/
1 piece
Precio recom.
Sin IVA
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Wiring system | Other |
---|---|
Method of operation | Hotel card |
Assembly arrangement | Modular device for domestic switching devices |
Push button switch | No |
Number of rockers | 1 |
Mounting method | Flush-mounted |
Type of fastening | Other |
With mounting plate | No |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Surface finishing | Matt |
Colour | Other |
Colour of switch operator | Other |
Label space/information surface | No |
Illumination | No |
Function lighting | Other |
Type of lighting | Other |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | Not available |
Nominal voltage | 230 V |
---|---|
Rated current | 2 A |
Switching current for fluorescent lamps | 2 AX |
Feedback-signal contact | No |
Connection type | Screwed terminal |
Heating switch | No |
Washing machine switch | No |
Device width | 22 mm |
Device height | 44 mm |
Device depth | 40 mm |
Built-in depth | 29 mm |
Min. depth of built-in installation box | 39 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Operating / setting temperature | -10-55 °C |
Storage temperature | -10-55 °C |
Voltage type | AC |
Frequency | 50-60 Hz |
Cable section | 2.5-2.5 mm² |
Documentación
3 documentos
Hoja técnica
Hoja técnica
Manual de uso
1 documento
Certificado
OC / CB-FR_717747
(0.45 Mo)
SELECCIONAR UNA ACCIÓN