![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/AM/AM5765-BTICINO-1000.jpg)
Interruptor de tarjeta Màtix - 3 módulos - Blanco
Màtix
BTICINO
Interruptor de tarjeta Màtix - 3 módulos - Blanco
REF. AM5765
EAN.
8012199678306
Interruptor de tarjeta Màtix para alimentar el circuito eléctrico de una habitación de hotel cuando se introduce una tarjeta.
Garantía 3 años
Familia de precios : 2005
123,30 €
/
unidad
Precio recom.
Sin IVA
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Wiring system | Off switch 1-pole |
---|---|
Method of operation | Hotel card |
Assembly arrangement | Modular device for domestic switching devices |
Number of modules (module system) | 3 |
Push button switch | No |
Number of rockers | 1 |
Mounting method | Flush-mounted |
Type of fastening | Other |
With mounting plate | No |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Surface finishing | Glossy |
Colour | White |
RAL-number (similar) | 9003 |
Colour of switch operator | White |
Label space/information surface | No |
Illumination | No |
Function lighting | Other |
Type of lighting | Other |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | Not available |
Nominal voltage | 230 V |
Rated current | 16 A |
---|---|
Switching current for fluorescent lamps | 16 AX |
Feedback-signal contact | No |
Connection type | Other |
Interruptor de calefacción | Si |
Washing machine switch | No |
Device width | 71 mm |
Device height | 44 mm |
Profundidad del dispositivo | 51.5 mm |
Built-in depth | 26 mm |
Profundidad mín. de la caja de empotrar | 36 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Compliant with UK Building Regulations Part M | No |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
Voltage type | AC |
Frequency | 50-60 Hz |
Mandatory neutral | No |
Terminal marking indication | No |
Terminals capacity | 1.5-2.5 mm² |
Cable nature for connection | Flexible or rigid |
Cable section | 1.5-2.5 mm² |
Documentación
1 documento
Manual de uso
SELECCIONAR UNA ACCIÓN